(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Size | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | 3L | 52 | 124 | 62 | Navy | 4548267567844 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | 4L | 56 | 132 | 62 | Navy | 4548267567851 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | 5L | 60 | 140 | 62 | Navy | 4548267567868 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | L | 48 | 116 | 58 | Navy | 4548267567820 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | LL | 50 | 120 | 60 | Navy | 4548267567837 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | M | 46 | 112 | 56 | Navy | 4548267567813 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | S | 44 | 108 | 55 | Navy | 4548267567806 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 3L | 52 | 124 | 62 | Silver | 4548267567912 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 4L | 56 | 132 | 62 | Silver | 4548267567929 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 5L | 60 | 140 | 62 | Silver | 4548267567936 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | L | 48 | 116 | 58 | Silver | 4548267567899 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | LL | 50 | 120 | 60 | Silver | 4548267567905 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | M | 46 | 112 | 56 | Silver | 4548267567882 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | S | 44 | 108 | 55 | Silver | 4548267567875 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 3L | 52 | 124 | 62 | Earth Green | 4548267567981 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 4L | 56 | 132 | 62 | Earth Green | 4548267567998 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 5L | 60 | 140 | 62 | Earth Green | 4548267568001 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | L | 48 | 116 | 58 | Earth Green | 4548267567967 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | LL | 50 | 120 | 60 | Earth Green | 4548267567974 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | M | 46 | 112 | 56 | Earth Green | 4548267567950 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | S | 44 | 108 | 55 | Earth Green | 4548267567943 | 1 Pair |
Light, refreshing, resistant to sweat and prevents static electricity. Buttons are concealed, making it hard to cause scratches.
[Features]
· With deodorant function that renews with every wash.
· No protrusions such as buttons, etc., increasing scratch prevention.
· JIS T-8118 anti-static work clothing: Prevents improper operation of precision equipment due to static electricity, fire, etc.
· Lightweight: Light, easy to move around in and supports comfortable work.
· Scratch prevention: Buttons and zippers are covered to prevent damage while working.
· Deoclear features: Deodorant effect is restored by washing and is semi-permanent.
· Elliptic type fiber cross-section quickly absorbs moisture and dries.
· Functional material with excellent quick-dry sweat absorption.
· Mixed weave twill: Fiber using various different vertical and horizontal threads.
· Sturdy fabric in which fine diagonal lines are visible.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Size | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | 3L | 52 | 124 | 62 | Navy | 4548267567844 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | 4L | 56 | 132 | 62 | Navy | 4548267567851 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | 5L | 60 | 140 | 62 | Navy | 4548267567868 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | L | 48 | 116 | 58 | Navy | 4548267567820 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | LL | 50 | 120 | 60 | Navy | 4548267567837 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | M | 46 | 112 | 56 | Navy | 4548267567813 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Navy Blue | S | 44 | 108 | 55 | Navy | 4548267567806 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 3L | 52 | 124 | 62 | Silver | 4548267567912 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 4L | 56 | 132 | 62 | Silver | 4548267567929 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | 5L | 60 | 140 | 62 | Silver | 4548267567936 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | L | 48 | 116 | 58 | Silver | 4548267567899 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | LL | 50 | 120 | 60 | Silver | 4548267567905 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | M | 46 | 112 | 56 | Silver | 4548267567882 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Gray | S | 44 | 108 | 55 | Silver | 4548267567875 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 3L | 52 | 124 | 62 | Earth Green | 4548267567981 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 4L | 56 | 132 | 62 | Earth Green | 4548267567998 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 5L | 60 | 140 | 62 | Earth Green | 4548267568001 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | L | 48 | 116 | 58 | Earth Green | 4548267567967 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | LL | 50 | 120 | 60 | Earth Green | 4548267567974 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | M | 46 | 112 | 56 | Earth Green | 4548267567950 | 1 Pair | ||
฿ 1,789.14 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | S | 44 | 108 | 55 | Earth Green | 4548267567943 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?