(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Women's Cargo Pants BF519 (BF519-4-EL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BF519-4-5L
BF519-4-EL
BF519-4-ELL
BF519-4-L
BF519-4-LL
BF519-4-M
BF519-4-S
BF519-100-5L
BF519-100-EL
BF519-100-ELL
BF519-100-L
BF519-100-LL
BF519-100-M
BF519-100-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Amount Of Content

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green 5L 90~100 Earth Green 4562155988764 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green EL 80~85 Earth Green 4562155988771 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green ELL 85~90 Earth Green 4562155988788 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green L 70~75 Earth Green 4562155988795 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green LL 75~80 Earth Green 4562155988801 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green M 65~70 Earth Green 4562155988818 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green S 60~65 Earth Green 4562155988825 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 5L 90~100 Navy 4562155988696 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue EL 80~85 Navy 4562155988702 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue ELL 85~90 Navy 4562155988719 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue L 70~75 Navy 4562155988726 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue LL 75~80 Navy 4562155988733 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue M 65~70 Navy 4562155988740 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue S 60~65 Navy 4562155988757 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Cargo Pocket
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Standard Equivalent Product
    JIS T8118 Standard Equivalent Product
  • Inseam(cm)
    72
  • Material 2
    Twill
  • Mass(g)
    550
  • Amount Of Content
    1 pc.

Product Description

Product conforms to JIS T-8118 anti-static work clothing standards. Material that is gentle on the skin and has excellent shrink and wrinkle resistance.

[Features]
· Prevents shrinkage, wrinkling and shape collapse to keep a sharp impression.
· Gentle on the skin with a soft touch texture, excellent shrink and wrinkle resistance even when repeatedly washed and quick-dry sweat absorption for comfort.
· Waist rubber.
· Left rear flap pocket.
· Left side double pocket with zipper.

Part Number
BF519-4-5L
BF519-4-EL
BF519-4-ELL
BF519-4-L
BF519-4-LL
BF519-4-M
BF519-4-S
BF519-100-5L
BF519-100-EL
BF519-100-ELL
BF519-100-L
BF519-100-LL
BF519-100-M
BF519-100-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Amount Of Content

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green 5L 90~100 Earth Green 4562155988764 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green EL 80~85 Earth Green 4562155988771 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green ELL 85~90 Earth Green 4562155988788 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green L 70~75 Earth Green 4562155988795 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green LL 75~80 Earth Green 4562155988801 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green M 65~70 Earth Green 4562155988818 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Green S 60~65 Earth Green 4562155988825 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 5L 90~100 Navy 4562155988696 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue EL 80~85 Navy 4562155988702 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue ELL 85~90 Navy 4562155988719 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue L 70~75 Navy 4562155988726 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue LL 75~80 Navy 4562155988733 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue M 65~70 Navy 4562155988740 1 pc.

฿ 1,579.96

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue S 60~65 Navy 4562155988757 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1