(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Plastic Plate Width 250 – 295 mm

Plastic Plate Width 250 – 295 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4977292114158

  • Product Model
    Other
  • Other
    Option
  • Details Model
    Standard: Hand Type Large
  • Total Length(mm)
    180
  • Use
    Painting and cloth underlayer (filling cracks and holes) processing.
  • Depth(mm)
    45
  • Width(mm)
    260
  • Material
    Main Body: Polypropylene; Handle: Polypropylene
  • Mass(g)
    286
  • Feature 1
    A handy type that's easy to hold with one hand.
  • Feature 2
    Convenient for operations in narrow spaces due to the small size.
  • Quantity
    1 pc.
Part Number
4977292114158
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 378.52

SPATULAS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other
  • Other
    Option
  • Details Model
    Standard: Hand Type Large
  • Total Length(mm)
    180
  • Use
    Painting and cloth underlayer (filling cracks and holes) processing.
  • Depth(mm)
    45
  • Width(mm)
    260
  • Material
    Main Body: Polypropylene; Handle: Polypropylene
  • Mass(g)
    286
  • Feature 1
    A handy type that's easy to hold with one hand.
  • Feature 2
    Convenient for operations in narrow spaces due to the small size.
  • Quantity
    1 pc.

Product Description

Plate is made of lightweight plastic that is hard to break even if dropped, and strong against chemicals.
[Features]
· Lightweight, handy type that is easy to hold in one hand.
· Small size that is convenient for working in narrow spaces.
· Care of smooth surfaces is easy.
[Applications]
· Convenient for preparing walls before applying paint or wallpaper (filling in cracks or holes with putty).

Specifications of 4977292114158

  • Product Model
    Other
  • Other
    Option
  • Details Model
    Standard: Hand Type Large
  • Total Length(mm)
    180
  • Use
    Painting and cloth underlayer (filling cracks and holes) processing.
  • Depth(mm)
    45
  • Width(mm)
    260
  • Material
    Main Body: Polypropylene; Handle: Polypropylene
  • Mass(g)
    286
  • Feature 1
    A handy type that's easy to hold with one hand.
  • Feature 2
    Convenient for operations in narrow spaces due to the small size.
  • Quantity
    1 pc.
Part Number
4977292114158
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 378.52

SPATULAS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1