1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

"Coolant Liner" (Flat Nozzle)【1-10 Pieces Per Package】

"Coolant Liner" (Flat Nozzle)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 185.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Part Number
CL-2N13SALE
P-CL-2N13SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Trusco Code Mass
(g/bag)
Details Type

฿ 1,230.36

฿ 707.21

COOLANT LINERS 1 Pack(s)

10 Pieces Per Package

Same day 10230-42955010 pieces

฿ 185.61

฿ 101.81

COOLANT LINERS 1 Piece(s) Same day 1230-431751 pieces

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Nominal Size 1/4 Length(mm) 30
Nozzle Width(mm) 10 Material Polyacetal