1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

"Coolant Liner" (1/4 Swivel Nozzle)【1-10 Pieces Per Package】 (CL-2N11)

COOLANT LINERS

"Coolant Liner" (1/4 Swivel Nozzle) (CL-2N11)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Removable.
· As it moves, the orientation can be adjusted.
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Specification

●Nozzle Width(mm):41

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2N11
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Trusco Code Hole Diameter Mass
(g/bag)
Details Type

฿ 3,164.00

COOLANT LINERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 10230-44311/32 x 1610010 pieces

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Nominal Size 1/4 Length(mm) 46
Nozzle Width(mm) 41 Material Polyacetal

Please check the type/dimensions/specifications of the part CL-2N11 in the "Coolant Liner" (1/4 Swivel Nozzle) series.

Products with similar specification

Part Number
CL-2N12
P-CL-2N11
P-CL-2N12
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Trusco Code Hole Diameter Mass
(g/bag)
Details Type

฿ 3,164.00

1 Pack(s)

10 Pieces Per Package

Same day 10230-44491/16 x 1610010 pieces

฿ 367.00

1 Piece(s) Same day 1230-44571/32 x 16101 pieces

฿ 367.00

1 Piece(s) Same day 1230-44651/16 x 16101 pieces