(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.
[Applications]
· Used for fixing the angle when connecting long hoses.
Part Number |
---|
CL-2H04 |
CL-4H04 |
P-CL-2H04 |
P-CL-4H04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | The Number of each bag (piece) | Nominal Size | Trusco Code | Mass (g/bag) | Details Type | Height (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,325.00 ฿ 1,604.25 | COOLANT LINERS | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 1/4 | 230-3671 | 60 | 10 pieces | 25.5 | 22 | ||
฿ 3,164.00 | TRC COOLANT LINERS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 10 | 1/2 | 230-3680 | 100 | 10 pieces | 35 | 50.5 | ||
฿ 298.03 | TRC COOLANT LINERS | 1 Piece(s) | 1 Day(s) | 1 | 1/4 | 230-3761 | 6 | 1 pieces | 25.5 | 22 | |||
฿ 386.94 | TRC COOLANT LINERS | 1 Piece(s) | 1 Day(s) | 1 | 1/2 | 230-3779 | 10 | 1 pieces | 35 | 50.5 |
Loading...
Product Category | Heating and Cooling Equipment | Material | Polyacetal |
---|
How can we improve?
How can we improve?