1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Oil Gun

Oil Gun
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,676.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· This product is capable of washing chip powder and the like generated by machine tools such as CNC/CMC by feeding cutting oil of the machine from the circulating pump to the oil gun.
[Applications]
· Cleaning the inside of machine tools.

Features

●Cutting powder and others made after the work of machine tools such as CNC/CMC can be washed out of the circulating pump and gun oil by cutting oil of the machine and cutting powder etc. can be washed off.

Usage

●Cleaning in the machine tool.

Specification

●Air Consumption(L/min):-
●Oil Supply Port:G3/8
●Working Pressure(MPa):0.2
●SPQ(piece):12
●Adaptiion fluid: oil
Part Number
TOG-1
TOG-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Trusco Code Mass
(g)
Spray Shape

฿ 1,681.67

AIR JET SETS OIL GUNS 1 Piece(s) Same day 126285-4171235Shower Type

฿ 1,676.00

AIR JET SETS OIL GUNS 1 Piece(s) Same day 116285-4180229Chisel Shape

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Features This product is capable of washing chip powder and the like generated by machine tools such as CNC/CMC by feeding cutting oil of the machine from the circulating pump to the oil gun. Application Cleaning the inside of machine tools.
Compressed Air Supply Inlet G3/8 Operating Pressure(MPa) 0.2 Accessory Hose Joint (Hose Mouth Outer Diameter 11 mm)
Specifications Compatible Fluid: oil