(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The special processing extends the life of the blade tip and clearly finishes worked surfaces.
· The tip of the nozzle does not tilt forward compared to a plastic one.
[Applications]
· For cutting, cooling, and lubrication nozzles.
· It is attached to the machine tool body and used for lubrication and cooling.
Part Number |
---|
TC1-R400 |
TC2-H300 |
TC2-H400 |
TC2-R300 |
TC2-R400 |
TC3-H300 |
TC3-H400 |
TC3-R300 |
TC3-R400 |
TC4-H300 |
TC4-H400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) | Trusco Code | Mass (g) | Nozzle I.D. (mm) | Pipe O.D. (mm) | Spray Shape | Mounting Port |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,931.23 | TRC MAGNET COOLANT NOZZLES | 1 Piece(s) | 10 Day(s) | 400 | 287-4351 | 165 | 3 | 11 | Round blown | R1/8 | ||
฿ 2,018.13 ฿ 1,150.13 | MAGNET COOLANT NOZZLES | 1 Piece(s) | Same day | 300 | 287-4393 | 250 | 3 | 14.5 | Flat Blowing | R1/4 | ||
฿ 2,231.36 | TRC MAGNET COOLANT NOZZLES | 1 Piece(s) | 1 Day(s) | 400 | 287-4423 | 350 | 3 | 14.5 | Flat Blowing | R1/4 | ||
฿ 1,995.00 ฿ 1,150.12 | MAGNET COOLANT NOZZLES | 1 Piece(s) | Same day | 300 | 287-4326 | 175 | 5 | 14.5 | Round blown | R1/4 | ||
฿ 2,222.65 | TRC MAGNET COOLANT NOZZLES | 1 Piece(s) | 1 Day(s) | 400 | 287-4369 | 230 | 5 | 14.5 | Round blown | R1/4 | ||
฿ 2,118.58 | TRC MAGNET COOLANT NOZZLES | 1 Piece(s) | 1 Day(s) | 300 | 287-4407 | 270 | 3 | 14.5 | Flat Blowing | R3/8 | ||
฿ 2,325.77 | TRC MAGNET COOLANT NOZZLES | 1 Piece(s) | 1 Day(s) | 400 | 287-4431 | 370 | 3 | 14.5 | Flat Blowing | R3/8 | ||
฿ 2,110.14 | MAGNET COOLANT NOZZLES | 1 Piece(s) | 1 Day(s) | 300 | 287-4334 | 190 | 5 | 14.5 | Round blown | R3/8 | ||
฿ 2,315.51 | TRC MAGNET COOLANT NOZZLES | 1 Piece(s) | 1 Day(s) | 400 | 287-4377 | 240 | 5 | 14.5 | Round blown | R3/8 | ||
฿ 3,412.46 | TRC MAGNET COOLANT NOZZLES | 1 Piece(s) | 1 Day(s) | 300 | 287-4415 | 300 | 3 | 14.5 | Flat Blowing | R1/2 | ||
฿ 3,351.76 | TRC MAGNET COOLANT NOZZLES | 1 Piece(s) | 1 Day(s) | 400 | 287-4440 | 400 | 3 | 14.5 | Flat Blowing | R1/2 |
Loading...
Product Category | Heating and Cooling Equipment | Features | The special processing extends the life of the blade tip and clearly finishes worked surfaces. The tip of the nozzle does not tilt forward compared to a plastic one. | Application | For cutting, cooling, and lubrication nozzles. It is attached to the machine tool body and used for lubrication and cooling. |
---|---|---|---|---|---|
Material | Iron, Brass, Chrome Plating | Specifications | Compatible Fluid: cutting oil |
How can we improve?
How can we improve?