1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

magnet coolant (no nozzle)

magnet coolant (no nozzle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,945.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Powerful magnet enables easy coolant piping.
[Applications]
· For the piping of coolant nozzles.

Features

●Coolant piping is easy with a powerful magnet.

Usage

●For coolant nozzle piping.

Specification

●Adhesion Strength(N):150
●Air inlet:G1/4
●Valve:G1/4
●SPQ(piece):20
●Mounting Port: with G1/4 Ballcock 
●Adaption fluid: air/liquid 
●Mounting Screw: G1/4
Part Number
TMC-1
TMC-2
TMC-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)
Nozzle number

฿ 2,945.00

MAGNET COOLANT NOZZLES 1 Piece(s) 1 Day(s) 278-7091428For 1-Axis

฿ 3,278.34

MAGNET COOLANT NOZZLES 1 Piece(s) 1 Day(s) 278-7105534For 2-Axis

฿ 3,682.00

MAGNET COOLANT NOZZLES 1 Piece(s) 1 Day(s) 278-7113553For 3-Axis

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Features Powerful magnet enables easy coolant piping. Application For the piping of coolant nozzles.
Nozzle Length(mm) - Hole Diameter - Adsorption Power (N) 150
Valve G1/4 Maximum Operating Liquid Pressure(kg/cm2) - Air Inlet G1/4
Details Type No nozzle Mounting Port G1/4 with Ball Valve Ball Valve G1/4
Mounting Screw G1/4