(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Torsional angled groove shape, cutting edge, and clearance angle provide a unique design that results in extraordinarily low cutting torque and increased wear resistance, with threaded section also oxidized for outstanding durability.
Part Number |
---|
1P-SPT-M3-0.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | Pitch (mm) | Tool Material Type | Overall Length (L) (mm) | Sales Format | Thread Length (mm) | Precision | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Drill Outer Diameter (mm) | Tap (Call) | Set Content | Pieces Included (Pcs) | Details of Tool Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 504.91 | TAP | 1 Piece(s) | Quote | - | M3 | 0.5 | - | 46 | Includes Blister Pack | 18 | - | 2.5 | 3.2 | 4.0 | - | - | - | - | HSSE |
Loading...
Thread Types | Meter | Tap Model | Spiral Tap | Coating Presence | Included |
---|---|---|---|---|---|
Surface Coating | Homo Processing |
How can we improve?
How can we improve?