(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Work Gloves, High Grip, Urethane Open-Back Gloves, MHG200 Size S

Work Gloves, High Grip, Urethane Open-Back Gloves, MHG200 Size S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Under any circumstances, do not use for work where hands may become caught in rotating bodies, such as drilling machines and chamfering machines. Do not use for work handling substances that may be harmful to the human body, such as chemicals, solvents or oils. Liquids will penetrate the gloves. Also, do not use for electrical work. There is a risk of electrical shock.
  • Do not hold hot items (60°C or above.) There is a risk that the urethane or the gloves will melt and cause burns. When laundering, use a neutral detergent. Do not use a chlorine detergent. Gloves may shrink when washed.
  • Itchiness, chapping, or hives may occur, depending on the user's physical constitution. If you feel any abnormalities, discontinue use. Fibers and urethane may generate dust due to friction, etc., so please test before use.

Specifications of R9444100840

  • Product Model
    Polyurethane
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    S
  • 1 Pair
Part Number
R9444100840
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 148.35

NATURAL RUBBER GLOVES 1 Piece(s) 3 Day(s) 1 Pair

Basic Specifications

Product Description

Ultra-fine nylon knit coated with urethane. Unlined gloves with a good fit that are comfortable to use.
[Features]
· Unlined back provides excellent breathability and less stuffiness for gloves that can be used comfortably without feeling unpleasant, even when working over long periods.
· Can be laundered and used repeatedly. Great cost performance, and gentler on the environment than disposable gloves.
* Cannot be used for work where hands may become caught in rotating bodies, such as drilling machines and chamfering machines.
* May shrink when washed.
[Applications]
· Non-slip material for excellent grip strength. Palm is well coated for work where items need to be held or gripped securely.
· Also suitable for sorting and agricultural work.

Specifications of R9444100840

  • Product Model
    Polyurethane
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    S
  • 1 Pair
Part Number
R9444100840
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 148.35

NATURAL RUBBER GLOVES 1 Piece(s) 3 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1