1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Unlimited Chip Saw (for Woodwork)

Unlimited Chip Saw (for Woodwork)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,445.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo is a representative image.

Product Description

Uses a high-quality delta tip that balances high toughness and super abrasion. A blade with excellent straightness is used, providing light cutting and high efficiency. The laser slit with resin absorbs harsh high sounds and vibrations.

 
Part Number
AKA-16552
AKA-19052
AO-16552
AO-19052
MD-16552
MD-19052
MU-14754
MU-16545
MU-16545P
MU-16554
MU-16554P
MU-19045
MU-19045P
MU-19054
MU-19054P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)
Details Type JAN Code

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 16552In Box Specifications4986362471961

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 19052In Box Specifications4986362471985

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 16552In Box Specifications, Laser Slit4986362471930

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 19052In Box Specifications, Laser Slit4986362471954

฿ 1,500.27

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 16552In Box Specifications, Fluorine Processed Base Metal, Laser Slit4986362472104

฿ 1,500.27

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 19052In Box Specifications, Fluorine Processed Base Metal, Laser Slit4986362472128

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 14754In Box Specifications4986362541213

฿ 1,445.84

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 16545In Box Specifications4986362540315

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 16545Specifications included in Package4986362541220

฿ 1,500.27

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 16554In Box Specifications4986362540353

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 16554Specifications included in Package4986362541251

฿ 1,445.84

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 19045In Box Specifications4986362540339

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 19045Specifications included in Package4986362541244

฿ 1,500.27

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 19054In Box Specifications4986362540377

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 19054Specifications included in Package4986362541275

Loading...

  1. 1

Basic Information

work material Wood Blade thickness(mm) 1.6 Internal Diameter(mm) 20
Application For type 5, 6 and 7 circular saws blade type Cutting edge type both side polished finishing Motor for use Type 5 and 6 circular saw, Type 7 circular saw