1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Reinforced Steel Detector MC8010

KET DETECTOR

Reinforced Steel Detector MC8010
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This instrument enables measurement of position and depth of rebar embedded in concrete as well as the diameter of the rebar. Because of the built-in data memory, verification and checking work are easy.

[Features]
· Positional relationships, covering depth and diameter of rebar can be measured: Simple operation enables non-destructive probing of rebar positional relationships. Concrete covering depth and rebar diameter can also be measured for utilization in building inspections or preliminary repair and remolding inspections, etc.
· Notifies user with numerical values and a buzzer: Customized settings are available, such as using a buzzer for simple investigation and using numerical values when detailed data is required.
· Memory function: Detection results can be stored, useful for construction planning.
· Small and lightweight:

 
Part Number
MC8010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KET DETECTOR 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Metal Detector Method Electromagnetic Induction Type Accuracy Up to 75% of Maximum Capable Range ± 1 mm ± 5%
Display Method Digital (LCD, Minimum Display Digit 1 mm) Power Supply Rechargeable Battery (Can be Used Continuously for Up to 20 Hours) Detection depth Within 220 mm for 6 mm φ Reinforcing Bar, within 360 mm for 40 mm φ Reinforcing Bar
Number of data memory 1000 points Dimensions and weight Body: 150 (W) x 185 (D) x 70 (H) mm, 0.37 kg, Probe: 70 (W) x 130 (D) x 40 (H) mm, 0.52 kg