1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Film Thickness Gauge, Elnix 8500 Premium / Basic

Film Thickness Gauge, Elnix 8500 Premium / Basic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact film thickness gauge that supports the measurement of thick coatings and ratio of curved surfaces.

[Features]
· Independent probe type eliminates stress even in locations not easily reached by hand.
· Simple operation: The operation screen in Japanese allows it to be easily handled even by beginners. Zero-point adjustment before measurement can be performed easily by following the instructions on the interactive screen to touch the material with the sensor.
· Wireless dual probe: Wireless dual probe supports both iron base and nonferrous base, does not need to be connected to the main body with a cord, and allows data to be wirelessly transmitted to the main body. Base materials can be automatically identified.
· Wide measurement range: Since the measurement range is up to 5,000 μm, it is also capable of measuring thick coating films used in bridge construction.
· Premium type including many additional features: Premium type that can store a larger quantity measurement data on the film thickness meter unit is also available. Also has more functions than the basic type, such as continuous measurement and resolution display switching.

 
Part Number
8500B-D
8500B-FE
8500P-D
8500P-FE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMethod Measurement target Resolution Details Prototype Number of data memory Accessories Batch number Added functions

฿ 999,999,999.00

KET GAUGES 1 Piece(s) Quote Electromagnetic Induction and Eddy Current Types (WDP only)Non-Magnetic (FeP, WDP) Coating Over Magnetic Metals (Iron/Steel), Insular Coating (WDP) Over Non-Magnetic (Nonferrous) MetalsLess than 100 μm: 0.1 μm; less than 1000 μm: 1 μm; 1000 μm or less: 10 μm.Wireless Dual Probe (WDP)100 pointsIron Material Base, Aluminum Material Base, Standard Plate 3 pcs. (100 µm /1,000 µm / 3,000 µm) Carry Case, Strap, Soft Case Instruction Manual, Simple Guide1 pc.10 types of settings

฿ 999,999,999.00

KET GAUGES 1 Piece(s) Quote -Non-Magnetic (FeP, WDP) Coating Over Magnetic Metals (Iron/Steel)Less than 100 μm: 0.1 μm; less than 1000 μm: 1 μm; 1000 μm or less: 10 μm.Fe Probe (FeP)100 pointsIron Material Base, Standard Plate 3 pcs. (100 µm /1,000 µm / 3,000 µm) Carry Case, Probe Connection Cable, Soft Case, Instruction Manual, Simple Guide1 pc.10 types of settings

฿ 999,999,999.00

KET GAUGES 1 Piece(s) Quote Electromagnetic Induction and Eddy Current Types (WDP only)Non-Magnetic (FeP, WDP) Coating Over Magnetic Metals (Iron/Steel), Insular Coating (WDP) Over Non-Magnetic (Nonferrous) MetalsLess than 100 μm: 0.1 μm; Less than 1,000 μm: 1 μm; 1,000 μm or greater: 10 μm. Premium can be switched between three levels (0.01 μm, 0.1 μm, 1 μm) if less than 100 μm)Wireless Dual Probe (WDP)13,000 or Higher (However, 2,000/Batch)Iron Material Base, Aluminum Material Base, Standard Plate 3 pcs. (100 µm /1,000 µm / 3,000 µm) Carry Case, Strap, Soft Case Instruction Manual, Simple Guide200 pcs14 types of settings

฿ 999,999,999.00

KET GAUGES 1 Piece(s) Quote -Non-Magnetic (FeP, WDP) Coating Over Magnetic Metals (Iron/Steel)Less than 100 μm: 0.1 μm; Less than 1,000 μm: 1 μm; 1,000 μm or greater: 10 μm. Premium can be switched between three levels (0.01 μm, 0.1 μm, 1 μm) if less than 100 μm)Fe Probe (FeP)13,000 or Higher (However, 2,000/Batch)Iron Material Base, Standard Plate 3 pcs. (100 µm /1,000 µm / 3,000 µm) Carry Case, Probe Connection Cable, Soft Case, Instruction Manual, Simple Guide200 pcs14 types of settings

Loading...

  1. 1

Basic Information

Product Type Film Thickness Meter Measuring Range(μm) 0–5000 Accuracy 0-Less than 2,000 μm: ±1 μm+2%, 2,000 μm or greater ±3.5%, (2,000 μm displayed as 2.00 mm)
Power Supply Battery 1.5 V (Alkaline AA Battery) x 2 Dimensions and weight 67(W)×124(D)×33(H)mm、0.12Kg