1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electromagnetic Film Thickness Gauge L-2B

KET GAUGES

Electromagnetic Film Thickness Gauge L-2B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
- Product Type: Film Thickness Meter
- Accuracy: ±5%
- Probe: Dipole Type
- Method: Electromagnetic Induction Type
- Display Method: Analog
- Dimensions and weight: 220mm(W) x 120mm(D) x 150mm(H), 2.3kg
- Measurement target: Non-Magnetic Coating Over Magnetic Metals
- Power Supply: Battery 1.5V (D Battery) x 4
- Accessories: Standard Plate, 1.5V Battery (D), Carrying Case

Part Number
L-2B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KET GAUGES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Film Thickness Meter Method Electromagnetic Induction Type Measurement target Non-Magnetic Coating Over Magnetic Metals
Accuracy ±5% Display Method Analog Power Supply Battery 1.5 V (D Battery) X 4
Probe Dipole Type Dimensions and weight 220mm(W)×120mm(D)×150mm(H)、2.3kg Accessories Standard Plate, 1.5 V Battery (D), Carrying Case