(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A simple and compact film thickness meter, it is well equipped with all the functions necessary for film control.
Product Type | Film Thickness Meter | Measuring Range(μm) | 0~2000 | Method | For both electromagnetic and eddy current types (With automatic identification function) |
---|---|---|---|---|---|
Measurement target | Non-Magnetic Coating over Magnetic Metals, and Insular Coating over Non-Magnetic Metals | Accuracy | 50 μm or Less: ±1 μm, 50 μm or More and 1,000 μm or Less: ±2%: 1,000 μm or More and 2,000 μm: ±3% | Resolution Details | Less than 100 μm: 0.1 μm; 100 μm or greater: 1 μm |
Standards and Specifications | Electromagnetic Guidance:JIS K5600-1-7, JIS H8501, JIS H0401 / ISO 2808, ISO 2064, ISO 1460, ISO 2178, ISO 19840 / BS 3900-C5 / ASTM B 499, ASTM D 7091-5, ASTM E 376 Eddy Current:JIS K5600-1-7, JIS H8680-2, JIS H8501 / ISO 2808, ISO 2360, ISO 2064, ISO 19840 / BS 3900-C5 / ASTM D 7091-5, ASTM E 376 | Display Method | Digital (LCD with Back Light, Minimum Display Digit 0.1 μm) | External Output | Capable of output to a PC (USB) or printer (RS-232C) |
Power Supply | Battery 1.5 V (Alkaline AAA Battery) X 2 | Power consumption | 40 mW (With backlight not lit) | Operating Temperature Range | 0 ~ 40℃ |
Function | 15 types of various functions, including calibration memory (application memory), measurement data memory, data deletion, data output, lot classification, automatic power ON/OFF, functions, clock function, upper and lower limit settings, statistical calculation, back light function, unit setting, etc. | Number of data memory | Approx. 1000 | Dimensions and weight | 82 (W) x 99.5 (D) x 32 (H) mm, approx. 160 g |
Accessories | Zero board holder (iron-base metal, aluminum substrate), Standard board (50, 100, 1000 μm), Carrying pouch, 1.5 V battery (AAA alkaline battery) x 2, Wrist strap | Option | Standard Plate (Thickness Excluding Attached Products), Measurement Stand LW-990, Printer VZ-330, Printer Cable, USB PC Cable, Transparent Protection Cover, Data Management Software: "Data Logger LDL-010 | Application memory | Electromagnetic Type and Eddy Current Type x 8 Each, Memorizes a Total of 16 Samples |
Please check the type/dimensions/specifications of the part LZ-990 in the Dual Type Film Thickness Gauge LZ-990 series.
How can we improve?
How can we improve?