(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Portable film thickness gauge with both electromagnetic and eddy current functionality and a built-in printer.
[Features]
· Film thickness meter with built-in printer. : Can print out data, lot number, and measurement results on-site for submission as a document.
· Statistical calculation function required for film thickness management.
· Average value, standard deviation, maximum value, minimum value, and other measurement result calculations can be obtained via simple operations.
· Calibration, memory functions.
· Four types of electromagnetic calibration curves and four types of eddy current calibration curves are registered in advance, and the optimum curve can be called up to match changes in the material, shape and thickness of the base material.
· Limit setting function.
· Upper Limit of Managed Film Thickness
Product Type | Film Thickness Meter | Measuring Range(μm) | 0 to 1500 | Method | For both electromagnetic induction and eddy current types |
---|---|---|---|---|---|
Measurement target | Non-Magnetic Coating over Magnetic Metals, and Insular Coating over Non-Magnetic Metals | Accuracy | Electromagnetic Type: Below 15 um: ±0.3 um, 15 um or more: ±2%, Eddy Current Type: 50 um or less: ±1 um, 50 um or more: ±2% | Resolution Details | Less than 100 μm: 0.1 μm; 100 μm or greater: 1.0 μm |
Standards and Specifications | Electromagnetic Guidance:JIS K5600-1-7, JIS H8501, JIS H0401 / ISO 2808, ISO 2064, ISO 1460, ISO 2178, ISO 19840 / BS 3900-C5 / ASTM B 499, ASTM D 7091-5, ASTM E 376 Eddy Current:JIS K5600-1-7, JIS H8680-2, JIS H8501 / ISO 2808, ISO 2360, ISO 2064, ISO 19840 / BS 3900-C5 / ASTM D 7091-5, ASTM E 376 | Display Method | Digital (LCD, Minimum Display Digit 0.1 μm) | External Output | RS-232C Interface (baud rate 2,400 bps) |
Power Supply | 100 VAC (50/60 Hz) or Battery 1.5 V (AA Alkaline) Cores x 6, External Printer x 4 | Statistics functionality | Number of Measurements / Average Value / Standard Deviation / Maximum Value / Minimum Value / Block Number | Probe | One point contact constant pressure type (LEP-J, LHP-J) |
Dimensions and weight | 120(W)×250(D)×55(H)mm、1.0kg | Accessories | Standard Plate, Iron Foundation, Aluminum Foundation, Standard Plate Case, 1.5 V Battery (AA Alkali), AC Adapter, Probe Adapter, Printer Paper, Carrying Case | Option | L-Shaped Type Probe (LEP-21L), RS-232C Connection Cable, Data Control Software "Data Logger KLD-01", "McWAVE Lite", "McWAVE Standard", "McWAVE Professional", "MultiProp" |
How can we improve?
How can we improve?