(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Film thickness meter with a built-in printer in a compact body.
[Features]
· Film thickness meter with built-in printer. : Can print out data, lot number, and measurement results on-site for submission as a document.
· Statistical calculation function required for film thickness management: Average value, standard deviation, maximum value, minimum value, and other measurement result calculations can be obtained via simple operations.
· Calibration/memory function: Four types of electromagnetic calibration curves and four types of eddy current calibration curves are registered in advance, and the optimum curve can be called up to match changes in the material, shape and thickness of the base material.
· Limit setting function: The upper and lower limits of the film thickness of management items can be set.
· When film thickness outside of the set range is measured, a buzzer will sound and a warning mark will appear on the display area.
· Small probe: A pencil type probe that uses a constant pressure system with a single contact point. Can be used to acquire stable measurement values in any measurement location.
· Highly abrasion resistant probe tip: Titanium coating is applied to the tip of the measurement probe using an electromagnetic coating method, and industrial-use ruby is applied using an eddy current process.
Product Type | Film Thickness Meter | Measuring Range(μm) | 0–800 | Method | Eddy current type |
---|---|---|---|---|---|
Measurement target | Insulating layer on non-magnetic metal | Accuracy | 50 μm or Less: ±1 μm, 50 μm or More: ±2% | Resolution Details | Less than 100 μm: 0.1 μm; 100 μm or greater: 1.0 μm |
Standards and Specifications | JIS K5600-1-7、JIS H8680-2、JIS H8501 / ISO 2808、ISO 2360、ISO 2064、ISO 19840 / BS 3900-C5 / ASTM D 7091-5、ASTM E 376 | Display Method | Digital (LCD, Minimum Display Digit 0.1 μm) | External Output | RS-232C Interface (baud rate 2,400 bps) |
Power Supply | 100 VAC (50/60 Hz) or Battery 1.5 V (AA Alkaline) Cores x 6, External Printer x 4 | Statistics functionality | Number of Measurements / Average Value / Standard Deviation / Maximum Value / Minimum Value / Block Number | Probe | One point contact constant pressure type (LHP-J) |
Dimensions and weight | 120(W)×250(D)×55(H)mm、1.0kg | Accessories | Standard Plate, Aluminum Foundation, Standard Plate Case, 1.5 V Battery (AA Alkali), AC Adapter, Probe Adapter, Printer Paper, Carrying Case | Option | RS-232C Connection Cable, Data Management Software "Data Logger KLD-01", "McWAVE Lite", "McWAVE Standard", "McWAVE Professional", "MultiProp" |
How can we improve?
How can we improve?