(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Film thickness meter with a built-in portable printer.
[Features]
· Film thickness meter: Can print out data, lot number, and measurement results on-site for submission as a document.
· Statistical calculation function required for film thickness management: Average value, standard deviation, maximum value, minimum value, and other measurement result calculations can be obtained via simple operations.
· Calibration/memory function: Four types of electromagnetic calibration curves and four types of eddy current calibration curves are registered in advance, and the optimum curve can be called up to match changes in the material, shape and thickness of the base material.
· Limit setting function: The upper and lower limits of the film thickness of management items can be set.
· When film thickness outside of the set range is measured, a buzzer will sound and a warning mark will appear on the display area.
· Small probe: A pencil type probe that uses a constant pressure system with a single contact point. Can be used to acquire stable measurement values in any measurement location.
· Highly abrasion resistant probe tip: Titanium coating is applied to the tip of the measurement probe using an electromagnetic coating method, and industrial-use ruby is applied using an eddy current process.
Product Type | Film Thickness Meter | Measuring Range(μm) | 0 to 1500 | Method | Electromagnetic Induction Type |
---|---|---|---|---|---|
Measurement target | Non-Magnetic Coating Over Magnetic Metals | Accuracy | Less than 15 mm: ±0.3 μm, 15 μm or Higher: ±2% | Resolution Details | Less than 100 μm: 0.1 μm; 100 μm or greater: 1.0 μm |
Standards and Specifications | JIS K5600-1-7、JIS H8501、JIS H0401 / ISO 2808、ISO 2064、ISO 1460、ISO 2178、ISO 19840 / BS 3900-C5 / ASTM B 499、ASTM D 7091-5、ASTM E 376 | Display Method | Digital (LCD, Minimum Display Digit 0.1 μm) | External Output | RS-232C Interface (baud rate 2,400 bps) |
Power Supply | 100 VAC (50/60 Hz) or Battery 1.5 V (AA Alkaline) Cores x 6, External Printer x 4 | Statistics functionality | Number of Measurements / Average Value / Standard Deviation / Maximum Value / Minimum Value / Block Number | Probe | One point contact constant pressure type (LEP-J) |
Dimensions and weight | 120(W)×250(D)×55(H)mm、1.0kg | Accessories | Standard Plate, Iron Foundation, Standard Plate Case, 1.5 V Battery (AA Alkali), AC Adapter, Probe Adapter, Printer Paper, Carrying Case | Option | L-Shaped Type Probe (LEP-21L), RS-232C Connection Cable, Data Control Software "Data Logger KLD-01", "McWAVE Lite", "McWAVE Standard", "McWAVE Professional", "MultiProp" |
Please check the type/dimensions/specifications of the part LE-200J in the Electromagnetic Film Thickness Gauge LE-200J series.
How can we improve?
How can we improve?