(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LZ-373 is a dual type film thickness gauge that can measure the film thickness on magnetic and non-magnetic metals.
· The perfect thickness meter for use with a diverse range of base materials and coating films.
· Equipped with 16 types of additional functions, including data transfer to printer or computer, measurement count, average value, max/min value, standard deviation, and other simple statistical processing.
Product Type | Film Thickness Meter | Measuring Range(μm) | 0~2500 | Method | For both electromagnetic induction and eddy current types |
---|---|---|---|---|---|
Measurement target | Non-Magnetic Coating over Magnetic Materials, and Insular Coating over Non-Magnetic Metals | Accuracy | 50 μm or Less: ±1 μm, 50 μm or More and 1,000 μm or Less: ±2%: 1,000 μm or More: ±3% | Resolution Details | Less than 100 μm: 0.1 μm; 100 μm or greater: 1 μm |
Standards and Specifications | Electromagnetic Guidance:JIS K5600-1-7, JIS H8501, JIS H0401 / ISO 2808, ISO 2064, ISO 1460, ISO 2178, ISO 19840 / BS 3900-C5 / ASTM B 499, ASTM D 7091-5, ASTM E 376 Eddy Current:JIS K5600-1-7, JIS H8680-2, JIS H8501 / ISO 2808, ISO 2360, ISO 2064, ISO 19840 / BS 3900-C5 / ASTM D 7091-5, ASTM E 376 | Display Method | Digital (LCD with Back Light, Minimum Display Digit 0.1 μm) | External Output | Capable of output to a PC (USB or RS-232C) or printer (RS-232C) |
Power Supply | Battery 1.5 V (Alkaline AA Battery) X 4 | Power consumption | 80 mW (With backlight not lit) | Operating Temperature Range | 0–40°C |
Number of data memory | Approx. 39,000 | Calibration curve memory | Application Memory: Electromagnetic Induction Type X 50 Samples, Overcurrent Type X 50 Samples can be recorded | Probe | One point contact constant pressure type (LEP-J, LHP-J) |
Battery Life | 100 Hours (continuous use, when backlight is not illuminated) | Added functions | 16 types of functions | Dimensions and weight | 75(W)×145(D)×31(H)㎜、0.34Kg |
Accessories | Standard Plate Set, Standard Plate Case, Iron Foundation (FE-373), Aluminum Foundation (NFE-373), Probe Adapter, Case, 1.5 V Battery (AA Alkali) x 4 | Option | Options: Standard Board (Thickness for Items Other Than Accessories), Measurement Stand LW-990, Printer VZ-380, Printer Cable, PC Cable, RS-232C-USB Cable, Data Management Software: "Data Logger LDL-03" |
Please check the type/dimensions/specifications of the part LZ-373 in the Dual Type Film Thickness Gauge LZ-373 series.
How can we improve?
How can we improve?