(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LH-373 is a film thickness gauge that measures the thickness of the insulation coating on non-magnetic metals.
· It is possible to accurately measure relatively thin film thickness, such as alumite.
· Additional functions, as with the LE-373, enable data transfer to a printer or computer and simple statistical processing such as measurement count, average values, maximum/minimum values and standard deviation.
Product Type | Film Thickness Meter | Measuring Range(μm) | 0–1200 | Resolution(μm) | 0.1 |
---|---|---|---|---|---|
Method | Eddy current type | Measurement target | Insulating layer on non-magnetic metal | Accuracy | 50 μm or Less: ±1 μm, 50 μm or More and 1,000 μm or Less: ±2%: 1,000 μm or More: ±3% |
Resolution Details | Less than 100 μm: 0.1 μm; 100 μm or greater: 1 μm | Standards and Specifications | JIS K5600-1-7、JIS H8680-2、JIS H8501 / ISO 2808、ISO 2360、ISO 2064、ISO 19840 / BS 3900-C5 / ASTM D 7091-5、ASTM E 376 | Display Method | Digital (LCD with Back Light, Minimum Display Digit 0.1 μm) |
External Output | Capable of output to a PC (USB or RS-232C) or printer (RS-232C) | Power Supply | Battery 1.5 V (Alkaline AA Battery) X 4 | Power consumption | 80 mW (With backlight not lit) |
Operating Temperature Range | 0–40°C | Number of data memory | Approx. 39,000 | Calibration curve memory | Application Memory: 100 samples can be recorded |
Probe | One point contact constant pressure type (LHP-J) | Battery Life | 100 Hours (continuous use, when backlight is not illuminated) | Added functions | 16 types of functions |
Dimensions and weight | 75( W)×145( D)×31( H)mm、 0. 34Kg | Accessories | Standard Plate Set, Standard Plate Case, Aluminum Foundation (NFE-373), Probe Adapter, Case, 1.5 V Battery (AA Alkali) x 4 | Option | Standard Plate (Thickness Excluding Attached Products), Measurement Stand LW-990, Printer VZ-380, Printer Cable, PC Cable, RS-232-C-USB Cable, Data Management Software: "Data Logger LDL-03" |
Please check the type/dimensions/specifications of the part LH-373 in the Eddy Current Film Thickness Meter LH-373 series.
How can we improve?
How can we improve?