1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pressure gauge 40 mm bottom screw

Pressure gauge 40 mm bottom screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 689.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pressure gauge convenient for air pressure management that is used by attaching to air pipes or devices.
[Features]
· Attach this product to air pipes or devices to check the air pressure.
[Applications]
· Air piping parts.

Part Number
APG-1
APG-2
APG-3
APG-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Width
(mm)
Product height
(mm)
Product depth
(mm)
Product weight
(g)
Meter Outer Diameter (Nominal)
(mm)
Size of the Spanner Used
(mm)
Connection Thread Position of the Mounting Screw

฿ 689.26

SKJ TOOL 1 Piece(s) 31 Day(s) 4055231004011Rc(PT)1/8Under the Meter

฿ 999,999,999.00

SKJ TOOL 1 Piece(s) Quote 4040401004011Rc(PT)1/8Back of the Meter

฿ 999,999,999.00

SKJ TOOL 1 Piece(s) Quote 5560271405014Rc(PT)1/4Under the Meter

฿ 999,999,999.00

SKJ TOOL 1 Piece(s) Quote 5050451605014Rc(PT)1/4Back of the Meter

Loading...

  1. 1

Basic Information

Product Type General Pressure Gauge Pressure Range(Mpa) 0 ~ 1.0 Minimum graduation(Mpa) 0.1
Application Measurement of gas flow pressure and exhaust draft pressure Measurement range(hPa) 0–1 Application Details Air piping parts.
Function 1 Attach this product to air pipes or devices to check the air pressure.