(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Detergent No Phosphorus Forward

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 5215078

  • Product Model
    Cleaner
  • Trusco Code
    409-6983
  • Mass(kg)
    6.2
  • Features
    Can be used for various things that can be cleaned with water (except glass and mirror). Demonstrates powerful cleaning and kills 100 times more germs.
  • Product Use
    Cleaning the surface that can be washed with water.
  • Amount Of Content
    1 pc (5 L)
Part Number
5215078
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,587.65

CLEANERS 1 Piece(s) 8 Day(s) 1 pc (5 L)

Basic Specifications

  • Product Model
    Cleaner
  • Trusco Code
    409-6983
  • Mass(kg)
    6.2
  • Features
    Can be used for various things that can be cleaned with water (except glass and mirror). Demonstrates powerful cleaning and kills 100 times more germs.
  • Product Use
    Cleaning the surface that can be washed with water.
  • Amount Of Content
    1 pc (5 L)

Product Description

[Features]
· Widely used for cleaning in locations that are washable with water (excluding glass and mirrors.)
· Delivers powerful cleaning, with a disinfecting power that is effective even when diluted up to 100 times.
[Applications]
· For cleaning of surfaces that are washable with water.

Specifications of 5215078

  • Product Model
    Cleaner
  • Trusco Code
    409-6983
  • Mass(kg)
    6.2
  • Features
    Can be used for various things that can be cleaned with water (except glass and mirror). Demonstrates powerful cleaning and kills 100 times more germs.
  • Product Use
    Cleaning the surface that can be washed with water.
  • Amount Of Content
    1 pc (5 L)
Part Number
5215078
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,587.65

CLEANERS 1 Piece(s) 8 Day(s) 1 pc (5 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be widely used in washing of areas that are washable(excluding glass and mirror) with water. 
●Demonstrates a strong cleaning power, sterilization effect is up to 100 times.

Usage

●Cleaning of surface that can be washed with water.

Materials

●Principal Component: Surfactant, alkaline metal agent, sequestering agent, sterilization chemicals