(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shaft lock function makes it easy to replace the grindstone. The attached handle (can be installed on the left or right) reduces fatigue that can occur from working for long periods of time. Safe Dual Insulation Structure
Product Model | Disc Grinder | Grinding Wheel Diameter(φ/mm) | 100 | Transmission Function Yes / No | Not Included |
---|---|---|---|---|---|
No-load Rotation Speed(min-1) | 10000 | Double-insulated Function Yes / No | Included | Power(V) | AC100 |
Rated Current(A) | 5.8 | Power Consumption(W) | 550 | Cord Length(m) | 1.8 |
Product Size | H90XW280XD90mm | Cord | 820761 | JAN Code | 4954458295364 |
Mass | Approximately 2.0 Kg | Features | The shaft lock function makes it easy to replace the grindstone. The attached handle (can be installed on the left or right) reduces fatigue that can occur from working over long periods of time. Safe, double-layer insulation structure | Rated Frequency | 50/60Hz |
Rated Time | 30 minutes | Accessories | Offset Grindstone for Ironwork (100 x 6 x 15 mm) / Grindstone Support Washer / Grindstone Locking Nut / Wrench / Auxiliary Handle / Carbon Brush Replacement 1 Set |
How can we improve?
How can we improve?