1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cutter With Flange (105 × M10,125 × M16)

Cutter With Flange (105 × M10,125 × M16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,593.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wave-type diamond cutter that can be used for corner cutting, cutting and chamfering of concrete and stone materials.

 
Part Number
89730
89731
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Hole Diameter
(mm)

฿ 1,593.99

AWD DIAMOND CUTTER 1 Piece(s) 6 Day(s) 10510

฿ 2,044.49

AWD DIAMOND CUTTER 1 Piece(s) 7 Day(s) 12516

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Wave Type Use Concrete and Mortar / Stone
Blade Thickness(mm) 2.2