(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EPG-01 |
EPG-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 545.80 |
WRIST STRAPS | 1 Pack(s) |
2 Pieces Per Package |
Same day | 371-3750 | 1 Pack (2 Sheets) | ||
฿ 419.01 |
WRIST STRAPS | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 371-3768 | 1 Pack (2 Sheets) |
[Features]
· Connection gel that uses medical conductive gel.
· Troublesome eyelet work is not required.
· Simple ground connection and linking.
Part Number |
---|
EPG-01 |
EPG-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 545.80 |
WRIST STRAPS | 1 Pack(s) |
2 Pieces Per Package |
Same day | 371-3750 | 1 Pack (2 Sheets) | ||
฿ 419.01 |
WRIST STRAPS | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 371-3768 | 1 Pack (2 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?