(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Washing Agent for Oil Stains, α Concrete Floor Cleaner

Washing Agent for Oil Stains, α Concrete Floor Cleaner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of ALP-CC18

  • Product Type
    Detergent
  • Application
    For Machinery, Parts, Equipment, Floor
  • Trusco Code
    405-4628
  • Mass(kg)
    19.38
  • Features
    It can quickly clean stubborn oil stains stuck to the floor. It can be used on both concrete and color concrete. It's economical because it can be diluted depending on the stain. The detergent is water-based, so it's even safe to use around flames.
  • Application
    Ideal for cleaning floor surfaces in places such as machine factories, automobile maintenance factories, and gas stations.
  • Dilution Ratio
    Stubborn Stains: Undiluted to 1/3, Heavy Stains: 1/3 to 1/10, Normal Stains: 1/10 to 1/20, Light Stains: 1/20 or Thinner
  • Material
    Non-ionic surfactant, Mineral salt, Glycols, Chelating agent
  • Amount Of Content
    1 Box (18 L)
Part Number
ALP-CC18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,316.13

CLEANERS 1 Piece(s) 10 Day(s) 1 Box (18 L)

Basic Specifications

  • Product Type
    Detergent
  • Application
    For Machinery, Parts, Equipment, Floor
  • Trusco Code
    405-4628
  • Mass(kg)
    19.38
  • Features
    It can quickly clean stubborn oil stains stuck to the floor. It can be used on both concrete and color concrete. It's economical because it can be diluted depending on the stain. The detergent is water-based, so it's even safe to use around flames.
  • Application
    Ideal for cleaning floor surfaces in places such as machine factories, automobile maintenance factories, and gas stations.
  • Dilution Ratio
    Stubborn Stains: Undiluted to 1/3, Heavy Stains: 1/3 to 1/10, Normal Stains: 1/10 to 1/20, Light Stains: 1/20 or Thinner
  • Material
    Non-ionic surfactant, Mineral salt, Glycols, Chelating agent
  • Amount Of Content
    1 Box (18 L)

Product Description

· A floor detergent that can quickly clean stubborn oil stains stuck to the floor.
[Features]
· Stubborn oil stains which stick to the floor can be cleaned quickly.
· It can be used on both concrete and color concrete.
· Economical as it can be diluted depending on the dirt. (Undiluted solution - 20 times or more)
· Water-based detergent that is safe to use around flames.
· Dilution ratio:
Stubborn stains: undiluted to 1/3, heavy stains: 1/3 to 1/10, normal stains: 1/10 to 1/20, light stains: 1/20 or thinner.
[Applications]
· Ideal for cleaning floor surfaces in places such as machine factories, automobile maintenance factories, and gas stations.

Specifications of ALP-CC18

  • Product Type
    Detergent
  • Application
    For Machinery, Parts, Equipment, Floor
  • Trusco Code
    405-4628
  • Mass(kg)
    19.38
  • Features
    It can quickly clean stubborn oil stains stuck to the floor. It can be used on both concrete and color concrete. It's economical because it can be diluted depending on the stain. The detergent is water-based, so it's even safe to use around flames.
  • Application
    Ideal for cleaning floor surfaces in places such as machine factories, automobile maintenance factories, and gas stations.
  • Dilution Ratio
    Stubborn Stains: Undiluted to 1/3, Heavy Stains: 1/3 to 1/10, Normal Stains: 1/10 to 1/20, Light Stains: 1/20 or Thinner
  • Material
    Non-ionic surfactant, Mineral salt, Glycols, Chelating agent
  • Amount Of Content
    1 Box (18 L)
Part Number
ALP-CC18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,316.13

CLEANERS 1 Piece(s) 10 Day(s) 1 Box (18 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can quickly clean the tough dirt that adhered on the floor surface.

Usage

●Dilution Ratio: Tough Dirt ⇒ Stock Solution to 3 times heavy dirt ⇒ 3 times to 10 times normal dirt ⇒ 10 times to 20 times light dirt ⇒ 20 times or more

Specification

●Capacity(L):18
●SPQ(piece):1

Materials

●Principal Component: Nonionic surfactant, glycols, chelating agent