(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Eco Friendly Cleaner Kesel 1 (KSR-300)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KSR-300
KSR-P01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(kg)
Amount Of Content

฿ 552.69

CLEANERS 2 Piece(s) 8 Day(s) 284-0260 0.3 1 Can (300 ml)

฿ 1,748.31

CLEANERS 2 Piece(s) 8 Day(s) 284-0278 1.1 1 Can (1,000 ml)

Basic Specifications

  • Product Model
    Cleaner
  • Use
    Other
  • Features
    Does not use hazardous organic solvents.
  • Main Component
    3-methyl 3 methoxybutanol, monoterpenoid mixture, dihydro-2-furanone

Product Description

[Features]
· Does not contain harmful organic solvents.
· Biodegradable.
[Applications]
· For cleaning adhesives such as joist bonds (before hardening.)
· For cleaning graffiti such as marker pens or lacquer.
· For cleaning adhesive tape residue such as butyl.

Part Number
KSR-300
KSR-P01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(kg)
Amount Of Content

฿ 552.69

CLEANERS 2 Piece(s) 8 Day(s) 284-0260 0.3 1 Can (300 ml)

฿ 1,748.31

CLEANERS 2 Piece(s) 8 Day(s) 284-0278 1.1 1 Can (1,000 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Harmful organic solvents are not used.

Usage

●Cleaning of graffiti such as magic lacquer.
●Cleaning of adhesive tape residue such as butyl.

Materials

●Principal Component: 3-methyl 3 methoxy butanol, monoterpenoid mixture, dihydro-2-furanone