1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

End Mill Protection Cap【1-10 Pieces Per Package】 (AMS-10L)

CARBIDE SQUARE END MILLS

End Mill Protection Cap (AMS-10L)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/03/2024
Filter By :
Part Number :
  • From :
    ฿ 86.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Transparent case makes it easy to manage and identify end mills.
· Also suitable for protecting end mill bits stored in a tool rack.
· Safety structure that prevents detachment.
[Applications]
· For the protection of end mill blades.

Features

● Since it has the transparent case, management of the end mill, identification, etc. can be done easily.
● It is also ideal for cutting edge protection of end mills kept in tooling racks.
● Secure structure that does not fall off.

Usage

● To protect the blade edge of the end mill.

Specification

●SPQ(bag):5

Materials

● Polypropylene(PP)
Part Number
AMS-10L SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length (L)
(mm)
Optimum Shaft Diameter
(mm)
Protection length
(mm)
Quantity/Pack
(piece)
Trusco Code Mass
(g/package)

฿ 209.00

฿ 114.01

CARBIDE SQUARE END MILLS 1 Pack(s)

10 Pieces Per Package

Same day 77107010366-962918

Loading...

  1. 1

Basic Information

Material Polypropylene (PP)

Please check the type/dimensions/specifications of the part AMS-10L in the End Mill Protection Cap series.

Products with similar specification

Part Number
AMS-06L
AMS-08L
AMS-12L
AMS-16L
AMS-20L
AMS-25L
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length (L)
(mm)
Optimum Shaft Diameter
(mm)
Protection length
(mm)
Quantity/Pack
(piece)
Trusco Code Mass
(g/package)

฿ 141.00

1 Pack(s)

10 Pieces Per Package

Same day 4564010366-96026

฿ 174.00

1 Pack(s)

10 Pieces Per Package

Same day 4584010366-96118

฿ 240.00

1 Pack(s)

10 Pieces Per Package

Same day 77127010366-963721

฿ 177.00

1 Pack(s)

5 Pieces Per Package

Same day 122161105366-964525

฿ 209.00

1 Pack(s)

5 Pieces Per Package

Same day 122201105366-965335

฿ 86.00

1 Piece(s) Same day 170251171366-96618