1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Clean Taikun for cutting (hose-less type)

SDI DIAMOND CUTTER

Clean Taikun for cutting (hose-less type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,072.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For disk grinder type 4 only. Approximately 90% dust collection efficiency is achieved without using a dust collector. 95% dust collection efficiency when connected to a dust collector. Work comfortably in places where you cannot bring in a dust collector or at high altitude.

[Features]
· Greatly improved dust collection efficiency. : Significantly improved dust collecting ability with a special body design and pad / flow guide on the inside of cover.
· A scale for adjusting the cutting depth. : Adjust the cutting depth by loosening the knob and sliding the sub-base to the cutting depth graduation mark.
· It supports many models. : Simply replace the connector and the flange to support a wide range of disc grinders.
· Use with a dust collector is also possible. : A high dust efficiency of approximately 95% is achieved through connection to a dust collector.
· An easy cutter replacement mechanism. : Cutter can be easily swapped while still mounted on the disc grinder using the sliding mechanism.

 
Part Number
K4SCT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,072.00

SDI DIAMOND CUTTER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Parts, Accessories Part Type Other Supported Cutter Blade OD(mm) 105
Supported Cutter Blade Thickness(mm) 1.5 to 2.2 Cutting Depth(mm) 5~23 Body duct OD(mm) Ф34
Dust Bag Dust Disposal Guidelines Approx. Every 3 m JAN Code 4936091700153 Usage For Disk Grinder Type 4 only.
Features Approximately 90% dust collection efficiency is achieved without using a dust collector, and 95% when connected to a dust collector. Work comfortably in places where you cannot bring in a dust collector or at high altitude.

Please check the type/dimensions/specifications of the part K4SCT in the Clean Taikun for cutting (hose-less type) series.