(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long-Sleeve High-Neck Shirt 2908

Long-Sleeve High-Neck Shirt 2908

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2908-01-4L

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    100% Cotton
  • Specification 1
    Gentle on the skin, 100% cotton, soft, long-sleeved, high neck
  • Specification 2
    With chest pockets
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    108~116
  • Pocket
    Left Breast Pocket
  • Color Details
    Navy
  • Mass(g)
    260
  • Amount Of Content
    1 Pair
Part Number
2908-01-4L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 472.72

฿ 249.69

WORK CLOTHES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    100% Cotton
  • Specification 1
    Gentle on the skin, 100% cotton, soft, long-sleeved, high neck
  • Specification 2
    With chest pockets
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    108~116
  • Pocket
    Left Breast Pocket
  • Color Details
    Navy
  • Mass(g)
    260
  • Amount Of Content
    1 Pair

Product Description

[Features]·A men's high neck shirt made of 100% soft cotton. ·It has a chest pocket.

Specifications of 2908-01-4L

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    100% Cotton
  • Specification 1
    Gentle on the skin, 100% cotton, soft, long-sleeved, high neck
  • Specification 2
    With chest pockets
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    108~116
  • Pocket
    Left Breast Pocket
  • Color Details
    Navy
  • Mass(g)
    260
  • Amount Of Content
    1 Pair
Part Number
2908-01-4L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 472.72

฿ 249.69

WORK CLOTHES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1