(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Mesh-Lined Blouson, Unisex 2663 (2663-006-SS)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
2663-001-3L
2663-001-4L
2663-001-5L
2663-001-6L
2663-001-L
2663-001-LL
2663-001-M
2663-001-S
2663-001-SS
2663-004-3L
2663-004-4L
2663-004-5L
2663-004-6L
2663-004-L
2663-004-LL
2663-004-M
2663-004-S
2663-004-SS
2663-006-3L
2663-006-4L
2663-006-5L
2663-006-6L
2663-006-L
2663-006-LL
2663-006-M
2663-006-S
2663-006-SS
2663-007-3L
2663-007-4L
2663-007-5L
2663-007-6L
2663-007-L
2663-007-LL
2663-007-M
2663-007-S
2663-007-SS
2663-008-3L
2663-008-4L
2663-008-5L
2663-008-6L
2663-008-L
2663-008-LL
2663-008-M
2663-008-S
2663-008-SS
2663-009-3L
2663-009-4L
2663-009-5L
2663-009-6L
2663-009-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 965.19

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L White 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L White 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L White 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) White 6L White 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) White L White 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL White 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) White M White 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) White S White 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS White 1 Pair

฿ 965.19

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Gray 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Gray 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Gray 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Gray 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Gray 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Gray 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Gray 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 11 Day(s) Gray S Gray 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Gray 1 Pair

฿ 965.19

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Royal Blue 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Royal Blue 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Royal Blue 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Royal Blue 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Royal Blue 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Royal Blue 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Royal Blue 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Royal Blue 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Royal Blue 1 Pair

฿ 965.19

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue 3L Sax 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue 4L Sax 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Sax 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Sax 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Sax 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue LL Sax 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Sax 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Sax 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Sax 1 Pair

฿ 965.19

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 965.19

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Red 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Red 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 5L Red 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 6L Red 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Red 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surface Material: 240T Micro Taffeta
  • Pen Holder
    With Pen Pocket (Inner)
  • Warning 01
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Material 1 Weaving
    Plain Weave
  • Material 2
    Lining: Mesh (Full Lining)
  • Material 2 Mixing Ration
    Polyester 100%
  • Fastener 1
    Fastener/Coil (slider/metal)
  • Pocket 1
    Pocket on Both Sides
  • Jacket Cuff
    Rubber Specifications
  • Jacket Hem
    Rubber Specifications
  • Contents
    1 Pair

Product Description

[Features]
· Complete inner mesh makes it comfortable in all seasons.
· Features excellent deodorizing effect.
· Back mesh hem is flush to allow for printing.

Part Number
2663-001-3L
2663-001-4L
2663-001-5L
2663-001-6L
2663-001-L
2663-001-LL
2663-001-M
2663-001-S
2663-001-SS
2663-004-3L
2663-004-4L
2663-004-5L
2663-004-6L
2663-004-L
2663-004-LL
2663-004-M
2663-004-S
2663-004-SS
2663-006-3L
2663-006-4L
2663-006-5L
2663-006-6L
2663-006-L
2663-006-LL
2663-006-M
2663-006-S
2663-006-SS
2663-007-3L
2663-007-4L
2663-007-5L
2663-007-6L
2663-007-L
2663-007-LL
2663-007-M
2663-007-S
2663-007-SS
2663-008-3L
2663-008-4L
2663-008-5L
2663-008-6L
2663-008-L
2663-008-LL
2663-008-M
2663-008-S
2663-008-SS
2663-009-3L
2663-009-4L
2663-009-5L
2663-009-6L
2663-009-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 965.19

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L White 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L White 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L White 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) White 6L White 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) White L White 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL White 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) White M White 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) White S White 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS White 1 Pair

฿ 965.19

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Gray 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Gray 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Gray 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Gray 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Gray 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Gray 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Gray 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 11 Day(s) Gray S Gray 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Gray 1 Pair

฿ 965.19

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Royal Blue 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Royal Blue 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Royal Blue 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Royal Blue 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Royal Blue 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Royal Blue 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Royal Blue 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Royal Blue 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Royal Blue 1 Pair

฿ 965.19

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue 3L Sax 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue 4L Sax 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Sax 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Sax 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Sax 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue LL Sax 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Sax 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Sax 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Sax 1 Pair

฿ 965.19

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 965.19

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Red 1 Pair

฿ 1,025.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Red 1 Pair

฿ 1,085.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 5L Red 1 Pair

฿ 1,266.72

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 6L Red 1 Pair

฿ 904.89

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Red 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>