(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

AZ-725 Eco Blouson (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,731.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
725-006-3L
725-006-4L
725-006-L
725-006-LL
725-006-M
725-006-S
725-006-SS
725-008-3L
725-008-4L
725-008-L
725-008-LL
725-008-M
725-008-S
725-008-SS
725-009-3L
725-009-4L
725-009-L
725-009-LL
725-009-M
725-009-S
725-009-SS
725-010-3L
725-010-L
725-010-LL
725-010-M
725-010-S
725-010-SS
725-015-3L
725-015-4L
725-015-L
725-015-LL
725-015-M
725-015-S
725-015-SS
725-019-3L
725-019-L
725-019-LL
725-019-M
725-019-S
725-019-SS
725-101-3L
725-101-4L
725-101-L
725-101-LL
725-101-M
725-101-S
725-101-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue 1 Pair

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue L Blue 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue LL Blue 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue M Blue 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 Pair

฿ 1,795.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 11 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue L Navy 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue M Navy 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Red 1 Pair

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Red 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Red 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL Red 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Red 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Red 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red SS Red 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L Black 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L Black 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Black LL Black 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 Pair

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 Pair

฿ 1,795.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Green M Green 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Green 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L Yellow 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow L Yellow 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow LL Yellow 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow M Yellow 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow S Yellow 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow SS Yellow 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L Pure White 1 Pair

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L Pure White 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White L Pure White 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) White LL Pure White 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White M Pure White 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White S Pure White 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS Pure White 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Polyester (100% Chemical Recycled Fiber)
  • Material
    Surface Material: Eco Pet Micro Soft Condenier
  • Pen Holder
    With Pen Pocket (Left Sleeve)
  • Material 1 Weaving
    Plain Weave
  • Process
    Water pressure resistance: 1,000 mm class
  • Material 2
    Lining: Mesh (Back Lining)
  • Material 2 Mixing Ration
    Polyester 100%
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Magic Tape
    Inner Pocket
  • Reflection
    Reflective piping
  • Pocket 1
    Pocket on Both Sides
  • Pocket 2
    Inner Pocket
  • Jacket Cuff
    Velcro Tape
  • Contents
    1 Pair

Product Description

Work clothing made of excellent material that is water resistant up to 1,000 mm.
[Features]
· Uses 1,000 mm water-resistant class Condenier material for an enhanced waterproof effect without any coating to maintain breathability.
· Three sizes are available, all made of exceptional eco-friendly material for less stuffiness and more comfort while working.
· A basic, rubberized jacket with reflective piping.

Part Number
725-006-3L
725-006-4L
725-006-L
725-006-LL
725-006-M
725-006-S
725-006-SS
725-008-3L
725-008-4L
725-008-L
725-008-LL
725-008-M
725-008-S
725-008-SS
725-009-3L
725-009-4L
725-009-L
725-009-LL
725-009-M
725-009-S
725-009-SS
725-010-3L
725-010-L
725-010-LL
725-010-M
725-010-S
725-010-SS
725-015-3L
725-015-4L
725-015-L
725-015-LL
725-015-M
725-015-S
725-015-SS
725-019-3L
725-019-L
725-019-LL
725-019-M
725-019-S
725-019-SS
725-101-3L
725-101-4L
725-101-L
725-101-LL
725-101-M
725-101-S
725-101-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue 1 Pair

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue L Blue 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue LL Blue 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue M Blue 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 Pair

฿ 1,795.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 11 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue L Navy 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue M Navy 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Red 1 Pair

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Red 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Red 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL Red 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Red 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Red 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red SS Red 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L Black 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L Black 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Black LL Black 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 Pair

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 Pair

฿ 1,795.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Green M Green 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Green 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L Yellow 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow L Yellow 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow LL Yellow 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow M Yellow 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow S Yellow 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow SS Yellow 1 Pair

฿ 1,791.37

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L Pure White 1 Pair

฿ 1,851.67

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L Pure White 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White L Pure White 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 11 Day(s) White LL Pure White 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White M Pure White 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White S Pure White 1 Pair

฿ 1,731.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS Pure White 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1