1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

HMMS Strong Metal Saw Oxidized Product (HMMS075X016P06)

METAL SAWS

HMMS Strong Metal Saw Oxidized Product (HMMS075X016P06)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for grooving and cutting

 
Part Number
HMMS075X016P06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
blade type Number of flutes Diameter of Hub
(mm)

฿ 1,762.00

METAL SAWS 1 Piece(s) 46 Day(s) 751.6BW Blade Type (Alternate Blade)4035

Loading...

  1. 1

Basic Information

Application For Ordinary Steel / For stainless steel Material high-speed steel Pitch(mm) 6
Hole Diameter(mm) 25.4 Surface Treatment Oxidized item Coating Non-Coated
External Shape Dimensional Tolerance(mm) 0~+1 Dimensional Tolerance of Hole Diameter H7

Please check the type/dimensions/specifications of the part HMMS075X016P06 in the HMMS Strong Metal Saw Oxidized Product series.

Products with similar specification

Part Number
HMMS075X013P06
HMMS075X014P06
HMMS075X015P06
HMMS075X017P06
HMMS075X018P06
HMMS075X019P06
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
blade type Number of flutes Diameter of Hub
(mm)

฿ 1,732.00

1 Piece(s) 46 Day(s) 751.3W Blade Shaped (Curvilinear Blade)4035

฿ 1,732.00

1 Piece(s) 46 Day(s) 751.4W Blade Shaped (Curvilinear Blade)4035

฿ 1,732.00

1 Piece(s) 46 Day(s) 751.5BW Blade Type (Alternate Blade)4035

฿ 1,762.00

1 Piece(s) 46 Day(s) 751.7BW Blade Type (Alternate Blade)4035

฿ 1,762.00

1 Piece(s) 46 Day(s) 751.8BW Blade Type (Alternate Blade)4035

฿ 1,762.00

1 Piece(s) 46 Day(s) 751.9BW Blade Type (Alternate Blade)4035