1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

adjust pin wrench

POWER TOOL

adjust pin wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 483.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Non-slip rubber grip.
An assembly tool.
·Wrench diameter: 12 × 14 mm
·Specifications: range of use: pinhole ø4 mm or more, pinhole center width 10 to 30 mm
[Applications]
For attachment/removal of wheel nuts of disc grinders.

 
Part Number
1143570
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 483.22

POWER TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Parts, Accessories Part Type Assembling Tool Package Size(mm) H135×W70×D13
Weight(g) 200 Spanner Diameter(mm) 12×14 Usage For attaching and removing Wheel Nut of Disc Grinder
Specifications Operating Range: Pin Hole φ4 mm or More, Pin Hole Center Width 10-30 mm

Please check the type/dimensions/specifications of the part 1143570 in the adjust pin wrench series.