(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Screwdriver Set, 8 pcs

Screwdriver Set, 8 pcs

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1148510

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Package Size(mm)
    H155×W109×D43
  • Weight(g)
    298
  • JAN Code
    4907052334069
  • Specifications
    Screwdriver: +No.0/+No.1/+No.2/-3.0 mm/-5.0 mm/-6.0 mm, needle, thumbtack remover
  • Accessories
    With Magnet
Part Number
1148510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 416.67

HAND TOOL 1 Piece(s) 30 Day(s)

Basic Specifications

Product Description

[Specifications]
- Standards for Tip Shape: Phillips (+)/Slotted (-)
- Single Item/Set Classification: Set Parts
- Shaft Through: None
- Package Size (mm): H155 x W109 x D43
- Tip Size Plus(+): No. 0,No. 1,No. 2
- Tip Size Minus(-) (mm) : 3~6
- Shaft Type: Circle
- Magnet: Available
- Bolster: None
- Grip Type: Resin
- Weight (g): 298
- Accessories: With Magnet
- Specifications: Screwdriver: +No.0,+No.1,+No.2,-3.0 mm,-5.0 mm,
- -6.0 mm, needle, thumbtack remover.

Specifications of 1148510

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Package Size(mm)
    H155×W109×D43
  • Weight(g)
    298
  • JAN Code
    4907052334069
  • Specifications
    Screwdriver: +No.0/+No.1/+No.2/-3.0 mm/-5.0 mm/-6.0 mm, needle, thumbtack remover
  • Accessories
    With Magnet
Part Number
1148510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 416.67

HAND TOOL 1 Piece(s) 30 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1