(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Socket Wrench Set 30pcs S-200

Socket Wrench Set 30pcs S-200

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1133370

  • Single Item / Set Classification
    Set Parts
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    6.3 ~ 9.5
  • Socket Shape
    Hexagonal
  • Width Across Flats Dimension (Dimension S)
    4.5 ~ 22
  • Socket Material
    Carbon Steel (Quenched)
  • Package Size(mm)
    H147×W315×D43
  • Weight(g)
    1362
  • Socket Contents
    9.5 mm Insertion Angle Socket: 12/13/14/17/19/21/22 mm, 6.35 mm Insertion Angle: 4.5/5/5.5/6/7/8/9/10/12 mm, Plug Socket: 21 mm
  • Other Accessories
    9.5 mm drive pin rubber grip handle, socket adapter (9.5→6.35 mm), T-Drive handle, extension bar, bits: +No.1/+No.2/-4/-6 mm /hex bits 1.5/2/3/4 mm, socket adapter 6.35 mm
Part Number
1133370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,041.23

MAM HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Item / Set Classification
    Set Parts
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5 / 6.3
  • Socket Shape
    Hexagonal
  • Width Across Flats Dimension (Dimension S)
    10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 5 / 6 / 7 / 8 / 9 / 4.5 / 5.5
  • Socket Material
    Carbon Steel (Quenched)
  • Package Size(mm)
    H147×W315×D43
  • Weight(g)
    1362
  • Socket Contents
    9.5 mm Insertion Angle Socket: 12/13/14/17/19/21/22 mm, 6.35 mm Insertion Angle: 4.5/5/5.5/6/7/8/9/10/12 mm, Plug Socket: 21 mm
  • Other Accessories
    9.5 mm drive pin rubber grip handle, socket adapter (9.5→6.35 mm), T-Drive handle, extension bar, bits: +No.1/+No.2/-4/-6 mm /hex bits 1.5/2/3/4 mm, socket adapter 6.35 mm

Product Description

[Features]
· 6.3 mm + 9.5 mm insertion angle socket.
· Larger set of most frequently used sizes.
· With a hard case, convenient for storage.
· The T-shaped screwdriver handle makes it easy to exert force.
· A rubber grip ratchet handle which is gentle on the hands.
· Heat-treated for durability

Specifications of 1133370

  • Single Item / Set Classification
    Set Parts
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    6.3 ~ 9.5
  • Socket Shape
    Hexagonal
  • Width Across Flats Dimension (Dimension S)
    4.5 ~ 22
  • Socket Material
    Carbon Steel (Quenched)
  • Package Size(mm)
    H147×W315×D43
  • Weight(g)
    1362
  • Socket Contents
    9.5 mm Insertion Angle Socket: 12/13/14/17/19/21/22 mm, 6.35 mm Insertion Angle: 4.5/5/5.5/6/7/8/9/10/12 mm, Plug Socket: 21 mm
  • Other Accessories
    9.5 mm drive pin rubber grip handle, socket adapter (9.5→6.35 mm), T-Drive handle, extension bar, bits: +No.1/+No.2/-4/-6 mm /hex bits 1.5/2/3/4 mm, socket adapter 6.35 mm
Part Number
1133370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,041.23

MAM HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1