IMX-C3A 3-Flute Radius Head for Processing Aluminum Alloy

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Product Description
A tooling system that combines the advantages of solid tools and indexable tools to enable high-precision, high-rigidity, and high-efficiency machining.
[Features]
・Realizes high-efficiency machining by adopting a blade shape with a large rake angle for aluminum alloy machining and by mirror-finishing the rake surface
・By making all the fastening surfaces of the head and holder made of carbide, it becomes a solid tool Ensures similar rigidity
[Applications]
・Shoulder milling, ramping, 3D copy processing, grooving, helical processing, pocketing, face milling
Dimensions of the IMX-C3A 3-flute radius head for machining aluminum alloys

| Order No. | DC | RE | APMX | LH | DCON | Number of flutes | Grade | Figure |
|---|---|---|---|---|---|---|---|---|
| ET2020 | ||||||||
| IMX10C3A100R10008 | 10 | 1 | 8 | 16 | 9.7 | 3 | ● | 1 |
| IMX10C3A100R25008 | 10 | 2.5 | 8 | 16 | 9.7 | 3 | ● | 1 |
| IMX10C3A120R10010 | 12 | 1 | 10.1 | 19 | 9.7 | 3 | ● | 2 |
| IMX12C3A120R10010 | 12 | 1 | 10.1 | 19 | 11.7 | 3 | ● | 1 |
| IMX12C3A120R32010 | 12 | 3.2 | 10.1 | 19 | 11.7 | 3 | ● | 1 |
| IMX12C3A140R10011 | 14 | 1 | 11.7 | 22.5 | 11.7 | 3 | ● | 2 |
| IMX16C3A160R10013 | 16 | 1 | 13.3 | 24 | 15.5 | 3 | ● | 1 |
| IMX16C3A160R32013 | 16 | 3.2 | 13.3 | 24 | 15.5 | 3 | ● | 1 |
| IMX16C3A180R32014 | 18 | 3.2 | 14.9 | 27 | 15.5 | 3 | ● | 2 |
| IMX20C3A200R10017 | 20 | 1 | 17 | 30 | 19.5 | 3 | ● | 1 |
| IMX20C3A200R32017 | 20 | 3.2 | 17 | 30 | 19.5 | 3 | ● | 1 |
| IMX20C3A220R32018 | 22 | 3.2 | 18.6 | 33 | 19.5 | 3 | ● | 2 |
| IMX25C3A250R10020 | 25 | 1 | 20 | 37.5 | 24.5 | 3 | ● | 1 |
| IMX25C3A250R32021 | 25 | 3.2 | 21 | 37.5 | 24.5 | 3 | ● | 1 |
| IMX25C3A250R50021 | 25 | 5 | 21 | 37.5 | 24.5 | 3 | ● | 1 |
| IMX25C3A280R32023 | 28 | 3.2 | 23.4 | 41.5 | 24.5 | 3 | ● | 2 |
| IMX12C3A120R10009 | 12 | 1 | 9.6 | 19 | 11.7 | 3 | ● | 1 |
| IMX12C3A120R32009 | 12 | 3.2 | 9.6 | 19 | 11.7 | 3 | ● | 1 |
| IMX16C3A160R10012 | 16 | 1 | 12.8 | 24 | 15.5 | 3 | ● | 1 |
| IMX16C3A160R32012 | 16 | 3.2 | 12.8 | 24 | 15.5 | 3 | ● | 1 |
| IMX20C3A200R10016 | 20 | 1 | 16 | 30 | 19.5 | 3 | ● | 1 |
| IMX20C3A200R32016 | 20 | 3.2 | 16 | 30 | 19.5 | 3 | ● | 1 |
| IMX25C3A250R32020 | 25 | 3.2 | 20 | 37.5 | 24.5 | 3 | ● | 1 |
| IMX25C3A250R50020 | 25 | 5 | 20 | 37.5 | 24.5 | 3 | ● | 1 |