1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Morse Taper Multi Lock Milling Chuck (Part Number)

Morse Taper Multi Lock Milling Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,155.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Morse taper type multi-lock milling chuck. A quiet cutting sound, recognizable as soon as shaving begins.

Part Number
MCM4-32
MCM4T-32
MCM5-32
MCM5T-42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHolder Length L
(mm)
Spindle side applicable holder Chuck end inner diameter
(mm)
Pulling screw Chuck end outer diameter
(mm)

฿ 20,155.86

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) -81.5MT432U5/8-11-Threaded69

฿ 23,787.00

NKS MILLING CHUCK 1 Piece(s) 17 Day(s) 1081.5MT432-69

฿ 23,400.26

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) -76.5MT532U3/4-10-Threaded69

฿ 28,956.47

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) -94.5MT542-86

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type end mill
Chuck Type Straight collet Accessory Tightening Handle