1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

HSK Face Mill Arbor (Part Number)

HSK Face Mill Arbor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,896.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For HSK holder.
·Minimum order quantity: 1 pc.
·Spindle/shank shape: HSK-A/HSK-E
·Spindle/shank type: HSK-A/HSK-E

 
Part Number
HSK40A-FMA22-50
HSK40A-FMA22.225-50
HSK40A-FMA25.4-50
HSK40E-FMA25.4-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types D1
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L3
(mm)
M
(mm)
W
(mm)
Mass
(g)
B1
(mm)
B2
(mm)
D4
(mm)
H1
(mm)
H2
(mm)
Hexagon socket head bolt

฿ 7,854.22

YKW CUTTER ARBOR 1 Piece(s) 5 Day(s) HSK-A2245-8818M10 x 1.5-500105---M10×30ℓ

฿ 7,854.22

YKW CUTTER ARBOR 1 Piece(s) 7 Day(s) HSK-A22.22545-8818M8 x 1.25-50084---M8×25ℓ

฿ 7,869.72

YKW CUTTER ARBOR 1 Piece(s) 5 Day(s) HSK-A25.450339222M12×1.75106009.55231012-

฿ 6,896.14

YKW CUTTER ARBOR 1 Piece(s) 5 Day(s) HSK-E25.450339222M12×1.75106009.55231012-

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers HSK type 40
L2(mm) 50