(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The ultimate tool holder. Satisfies all the user's needs with high accuracy, high rigidity, high gripping force, high balance, and safety
Part Number |
---|
BT30-SGC6-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Mass (g) | Supported collets | Supported wrenches | Included pull-stud bolt | Length adjustment screw | Length adjustable screw g (mm) | Length adjustment screw ℓ max (mm) | Coolant Seal Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,788.00 ฿ 12,424.80 | YKW DRILL CHUCK | 1 Piece(s) | 20 Day(s) | 1.0~6.0 | 45 | 20 | 93.4 | 500 | SG6 | FS20 | NA | APM6 | M8×0.75 | 31 | CSH6 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Spindle types | BT30 |
---|---|---|---|---|---|
Taper(mm) | BT30 7/24 |
Please check the type/dimensions/specifications of the part BT30-SGC6-45 in the BT30 Super G1 Chuck series.
Part Number |
---|
BT30-SGC10-45 |
BT30-SGC10-45P1 |
BT30-SGC10-45P2 |
BT30-SGC6-45P1 |
BT30-SGC6-45P2 |
BT30-SGC6-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Mass (g) | Supported collets | Supported wrenches | Included pull-stud bolt | Length adjustment screw | Length adjustable screw g (mm) | Length adjustment screw ℓ max (mm) | Coolant Seal Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,555.00 | 1 Piece(s) | 20 Day(s) | 2.0~10.0 | 45 | 31 | 93.4 | 500 | SG10 | FS33 | NA | APM10-2 | M12 x 1.5 | 43 | CSE10/CSH10 | ||
฿ 12,850.27 | 1 Piece(s) | 5 Day(s) | 2.0~10.0 | 45 | 31 | 93.4 | 500 | SG10 | FS33 | P1 | APM10-2 | M12 x 1.5 | 43 | CSE10/CSH10 | ||
฿ 12,850.27 | 1 Piece(s) | 5 Day(s) | 2.0~10.0 | 45 | 31 | 93.4 | 500 | SG10 | FS33 | P2 | APM10-2 | M12 x 1.5 | 43 | CSE10/CSH10 | ||
฿ 12,364.09 | 1 Piece(s) | 5 Day(s) | 1.0~6.0 | 45 | 20 | 93.4 | 500 | SG6 | FS20 | P1 | APM6 | M8×0.75 | 31 | CSH6 | ||
฿ 12,364.09 | 1 Piece(s) | 5 Day(s) | 1.0~6.0 | 45 | 20 | 93.4 | 500 | SG6 | FS20 | P2 | APM6 | M8×0.75 | 31 | CSH6 | ||
฿ 17,822.00 | 1 Piece(s) | 20 Day(s) | 1.0~6.0 | 75 | 20 | 123.4 | 500 | SG6 | FS20 | NA | APM6 | M8×0.75 | 31 | CSH6 |
How can we improve?
How can we improve?