(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Solder Reel Stand (ST-52)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
ST-51
ST-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Height
(mm)
Trusco Code Mass
(g)
Contents

฿ 863.00

REEL UNITS 1 Piece(s) 1 Day(s) Single Stage Type 110 332-2548 620 1 pc.

฿ 776.56

REEL UNITS 1 Piece(s) 10 Day(s) Two-Stage Type 194 332-2556 870 1 pc.

Basic Specifications

  • Product Type
    Reel Table
  • Shaft Diameter
    16mm
  • Width(mm)
    92
  • Depth(mm)
    120
  • Application
    For printed circuit board assembly and elevated harness machining efficiency.
  • Features
    A roll of solder up to 1 kg can be mounted. The base is heavy for added stability, and the product comes with a guide to prevent tangling of the solder. Attached handles make transport easy.
  • Contents
    1 pc.
Part Number
ST-51
ST-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Height
(mm)
Trusco Code Mass
(g)
Contents

฿ 863.00

REEL UNITS 1 Piece(s) 1 Day(s) Single Stage Type 110 332-2548 620 1 pc.

฿ 776.56

REEL UNITS 1 Piece(s) 10 Day(s) Two-Stage Type 194 332-2556 870 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to mount solder up to 1kg roll.
●The base is heavy and has stability.
●With guide to prevent solder entangle.
●With convenient handle for movement.

Usage

●To increase the efficiency of printed circuit board assembly and harness processing.

Specification

●Type:One Stage Type
●W x D x H(mm):92 x 120 x 110
●SPQ(piece):6
●Shaft Diameter: 16mm