1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Cut Saw II (ST-100)

TIP SAWS

Stainless Steel Cut Saw II (ST-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a cermet tip with excellent wear resistance for long cutting. "Sparks are less likely to occur", "Burning is less likely to occur", and "Cutting speed is faster", improving work efficiency.
[Features]
·By adopting a "cermet tip" with excellent wear resistance, it is compatible with not only stainless steel, but also "Galvalume steel plate" and "all metal siding".
·With an outer diameter of 305 mm, it can be used not only with high-speed chip saw cutters, but also with high-speed cutting machines for grinding wheels.

Features

●Cermet chip with excellent wear resistance that makes longer to cutting.

Usage

●For cutting of stainless steel (3mm or less), hanger rail, stainless steel pipe, angle, galvalume steel plate, metal siding in general.

Materials

●Base Metal: Tool Steel 
●Tip: Cermet
Part Number
ST-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Hole Diameter
(mm)
JAN Code

฿ 2,050.00

TIP SAWS 1 Piece(s) 1 Day(s) 1001.632204949022003681

Loading...

  1. 1
 

Basic Information

Work Material Stainless Blade type Center CBN-5 Type

Please check the type/dimensions/specifications of the part ST-100 in the Stainless Steel Cut Saw II series.

Products with similar specification

Part Number
ST-125
ST-160
ST-180
ST-255
ST-305
ST-355
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Hole Diameter
(mm)
JAN Code

฿ 2,358.00

1 Piece(s) 1 Day(s) 1251.642204949022003698

฿ 2,715.00

1 Piece(s) 1 Day(s) 1601.652204949022003704

฿ 2,700.60

1 Piece(s) 1 Day(s) 1801.66025.44949022003711

฿ 4,826.26

1 Piece(s) 7 Day(s) 25526425.44949022003490

฿ 6,762.30

1 Piece(s) 12 Day(s) 30528025.44949022003506

฿ 7,379.23

1 Piece(s) 5 Day(s) 3552100204949022003513