1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Side Locking Holder (Direct Mounting Type)

TTS SIDE?LOCK HOLDER

Side Locking Holder (Direct Mounting Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,034.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Locking holder with drawing screw
·Minimum order quantity: 1 pc.
·Spindle/shank shape: NT (national taper)
·Spindle/shank type: MCA (NIKKEN)
·Spindle/shank number: 50

Part Number
NT50-SLA50.8-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,034.04

TTS SIDE?LOCK HOLDER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers l(mm) 113.2
d(mm) 50.8 D(mm) 96 G (Drawing Thread) 1-Inch models UNC
l1(mm) 95 l2(mm) 65 NT 50
L(mm) 240 l3(mm) 35 M 2-M20

Please check the type/dimensions/specifications of the part NT50-SLA50.8-U in the Side Locking Holder (Direct Mounting Type) series.