1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Drill Tapper Set (Part Number)

Drill Tapper Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 75,146.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Drills and Taps for Standing and Radial Drilling Machines
· Quick Change set
· The drill and tap can be replaced in a single touch on the same core

Part Number
3-3DT412
4-3DT412
4-4DT1022
4-4DT412
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagic Chuck Body Tapper Body MA (412)
(mm)
Taper collet GMC Tapper Body MA (1022) Tap Collet TC Type (412) Tap Collet TC Type (1022)

฿ 75,146.10

KAK DRILL TAPPER SET 1 Piece(s) 8 Day(s) 3X33MA3XJTA6/3X2/3X3-M4~M12-

฿ 77,050.22

KAK DRILL TAPPER SET 1 Piece(s) 8 Day(s) 4X33MA3XJTA63X2/3X3-M4~M12-

฿ 99,351.63

KAK DRILL TAPPER SET 1 Piece(s) 8 Day(s) 4X4-4XJTA6/4X2/4X3/4X44MA-M10~M22

฿ 85,550.76

KAK DRILL TAPPER SET 1 Piece(s) 8 Day(s) 4X44MA4XJTA6/4X2/4X3/4X4-M4~M12-

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Features Drill tap quick change set drill and tap for upright radial drilling machine can be replaced on same core in a single action