1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TCA Type Tap Collet (Part Number)

TCA Type Tap Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,121.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can also be manufactured separately for the OSG Synchro Tap.
· Also conforms to ISO/DIN standards
· Optionally compatible with 2 MPa coolant (with SB specification).
· The grasping force of the carbide tap is reduced, and it can easily fall out

Part Number
TCA1022-L-M10
TCA1022-L-M12
TCA1022-L-M14
TCA1022-L-M16
TCA1022-L-M18
TCA1022-L-M20
TCA1022-L-M22
TCA1022-M-M10
TCA1022-M-M12
TCA1022-M-M14
TCA1022-M-M16
TCA1022-M-M18
TCA1022-M-M20
TCA1022-M-M22
TCA1022-M-U7/16
TCA1022-S-M10
TCA1022-S-M12
TCA1022-S-M16
TCA1022-S-M18
TCA1022-S-M20
TCA1022-S-M22
TCA412-L-M4
TCA412-L-M5
TCA412-L-M6
TCA412-L-M8
TCA412-L-M10
TCA412-L-M11
TCA412-L-M12
TCA412-M-M4
TCA412-M-M5
TCA412-M-M6
TCA412-M-M8
TCA412-M-M10
TCA412-M-M12
TCA412-M-P1/8
TCA412-M-U7/16
TCA412-S-M4
TCA412-S-M5
TCA412-S-M6
TCA412-S-M8
TCA412-S-M10
TCA412-S-M11
TCA412-S-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHolder Length L
(mm)
H3
(mm)
C2
(mm)
C3
(mm)
l1
(mm)
H2
(mm)
Mass
(g)
Tap Size D (M) Tap Size D (U) Tap Size D (P)

฿ 7,080.83

KAK TAP COLLET 1 Piece(s) 8 Day(s) -13011547204827750M10--

฿ 7,078.56

KAK TAP COLLET 1 Piece(s) 8 Day(s) -13011547205428750M12--

฿ 7,131.18

KAK TAP COLLET 1 Piece(s) 8 Day(s) -13011547275731750M14U9/16-

฿ 7,107.06

KAK TAP COLLET 1 Piece(s) 8 Day(s) -13011547276233750M16--

฿ 7,086.74

KAK TAP COLLET 1 Piece(s) 8 Day(s) -13011547325644750M18U3/4-

฿ 7,118.44

KAK TAP COLLET 1 Piece(s) 8 Day(s) -13011547326045750M20--

฿ 7,069.01

KAK TAP COLLET 1 Piece(s) 8 Day(s) -13011547326946750M22U7/8-

฿ 3,597.00

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1008547204827730M10--

฿ 3,598.36

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1008547205428730M12--

฿ 3,604.89

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1008547275731730M14U9/16-

฿ 3,622.03

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1008547276233730M16--

฿ 3,623.54

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1008547325644730M18U3/4-

฿ 3,598.67

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1008547326045730M20--

฿ 3,598.36

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1008547326946730M22U7/8-

฿ 3,595.03

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1008547205228730-U7/16-

฿ 2,622.98

KAK TAP COLLET 1 Piece(s) 8 Day(s) -554047204827550M10--

฿ 2,651.48

KAK TAP COLLET 1 Piece(s) 8 Day(s) -554047205428550M12--

฿ 2,639.80

KAK TAP COLLET 1 Piece(s) 8 Day(s) -554047276233550M16--

฿ 3,408.00

KAK TAP COLLET 1 Piece(s) 16 Day(s) 10554047325644550M18U3/4-

฿ 2,659.83

KAK TAP COLLET 1 Piece(s) 8 Day(s) -554047326045550M20--

฿ 2,657.86

KAK TAP COLLET 1 Piece(s) 8 Day(s) -554047326946550M22U7/8-

฿ 6,445.83

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1109731163022240M4No.8-

฿ 6,450.23

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1109731163822240M5No.10/No.12-

฿ 6,393.51

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1109731164022240M6U1/4-

฿ 6,430.52

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1109731164723240M8--

฿ 6,365.15

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1109731204827240M10U3/8-

฿ 6,412.77

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1109731205228240M11U7/16-

฿ 6,455.38

KAK TAP COLLET 1 Piece(s) 8 Day(s) -1109731205428240M12--

฿ 3,135.24

KAK TAP COLLET 1 Piece(s) 8 Day(s) -806731163022200M4No.8-

฿ 3,171.64

KAK TAP COLLET 1 Piece(s) 8 Day(s) -806731163822200M5No.10/No.12-

฿ 3,112.49

KAK TAP COLLET 1 Piece(s) 8 Day(s) -806731164022200M6U1/4-

฿ 3,120.07

KAK TAP COLLET 1 Piece(s) 8 Day(s) -806731164723200M8--

฿ 3,106.88

KAK TAP COLLET 1 Piece(s) 8 Day(s) -806731204827200M10U3/8-

฿ 3,131.15

KAK TAP COLLET 1 Piece(s) 8 Day(s) -806731205428200M12--

฿ 3,208.03

KAK TAP COLLET 1 Piece(s) 8 Day(s) -806731202728200--P1/8

฿ 3,211.67

KAK TAP COLLET 1 Piece(s) 8 Day(s) -806731205228200-U7/16-

฿ 2,132.70

KAK TAP COLLET 1 Piece(s) 8 Day(s) -332031163022140M4No.8-

฿ 2,134.52

KAK TAP COLLET 1 Piece(s) 8 Day(s) -332031163822140M5No.10/No.12-

฿ 2,121.63

KAK TAP COLLET 1 Piece(s) 8 Day(s) -332031164022140M6U1/4-

฿ 2,123.15

KAK TAP COLLET 1 Piece(s) 8 Day(s) -332031164723140M8--

฿ 2,176.22

KAK TAP COLLET 1 Piece(s) 8 Day(s) -332031204827140M11U7/16-

฿ 2,211.26

KAK TAP COLLET 1 Piece(s) 8 Day(s) -332031205228140M12--

฿ 2,379.44

KAK TAP COLLET 1 Piece(s) 8 Day(s) -332031205428140M4No.8-

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Coolant compatible. OSG synch tap type can be separately manufactured. Conforms to ISO/DIN standards. Compatible with 2 MPa coolant (SB specification). Carbide taps have lower gripping force for easier removal.