1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electric Screwdriver for Small Screw (Anti-Static / Transformer-Less Type)

Electric Screwdriver for Small Screw (Anti-Static / Transformer-Less Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,675.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It covers a wide range of applications from precision machine screws to general screws.
· It has a wide output torque range that can be used for many applications.
· Bit grounding is used to prevent static electricity.
· It is equipped with an EMC function that shuts out influence on other equipment by electromagnetic waves and electric noise.
· Equipped with a forward/reverse switch that is easy to work with.

Features

●Covers a wide range of applications from precision small machine screws to general screws.
●Since it is a wide output torque range, it can be used in a wide range of torque.
●Bit Grounding is used for Static Electricity Protection.

Specification

●Push Start Type 
●Static Electricity Protection Products/Transformerless Type
●Power: AC100V 
●Bit Across-flats: 5mm 
●Compatible Bit: Vessel B34, B44 Type
●Total Length: 260mm 
●Power Cord Length: 2.8m
●Torque Adjustment: Stepless Stage 

Accessories

●Bits (5mm across flats) 2 pieces (no.1 x Φ6 x 70L, no.2 x Φ6 x 70L)
●Carbon Brush: 2 Pieces (KB-2)
Part Number
TED-110L
TED-110LH
TED-110P
TED-110PH
TED-180L
TED-180P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type No load rotation speed
(min-1)
Overall Length
(mm)
Compatible Screw Small Screw
(mm)
Compatible Screw Tapping Screw
(mm)
Output torque
(N·m)
Trusco Code

฿ 9,675.14

TRC ELECTRIC SCREWDRIVERS 1 Piece(s) 1 Day(s) Lever Start Type10002561.6 to 3.51.6~3.00.06~1.1279-1757

฿ 9,675.14

TRC ELECTRIC SCREWDRIVERS 1 Piece(s) 1 Day(s) Lever Start Type20002562.0~3.52.0~3.00.10~1.1279-1773

฿ 9,690.19

TRC ELECTRIC SCREWDRIVERS 1 Piece(s) 1 Day(s) Push Start Type10002601.6 to 3.51.6~3.00.06~1.1279-1722

฿ 9,690.19

TRC ELECTRIC SCREWDRIVERS 1 Piece(s) 1 Day(s) Push Start Type20002601.6 to 3.51.6~3.00.10~1.1279-1749

฿ 9,675.14

TRC ELECTRIC SCREWDRIVERS 1 Piece(s) 1 Day(s) Lever Start Type10002562.6~4.02.0~3.50.20~1.8279-1765

฿ 9,690.19

TRC ELECTRIC SCREWDRIVERS 1 Piece(s) 1 Day(s) Push Start Type10002602.6~4.02.0~3.50.20~1.8279-1731

Loading...

  1. 1

Basic Information

Rechargeable N Sales Set Content Main Unit Only Mass(g) 550
Power Consumption(W) 35 Power Supply(V) AC100 Features It covers a wide range of applications from precision small screws to general screws. It has a wide output torque range that can be used for many applications. Bit grounding is used to prevent static electricity. It is equipped with an EMC function that shuts out influence on other equipment by electromagnetic waves and electric noise. It has a forward/reverse switch that makes the work easier.
Accessory Bit (5 mm Opposite Side) x 2 (No.1 x 6 x 70, No.2 x 6 x 70), Carbon Brush x 2 (KB-2) Specifications Antistatic Products Transformerless Type Bit Opposite Sides 5mm
Adjustable Torque Type Stepless Compatible Bit Vessel B34, B44 Types Cord Length 2.8m