(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pin Vise

Pin Vise

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 624.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
97
98
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Abstract Mass
(g)

฿ 624.00

PIN VISES 1 Piece(s) 10 Day(s) 98 276-0185 Double-end type 34

฿ 680.00

PIN VISES 1 Piece(s) 12 Day(s) 103 276-0193 Single head 41

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Grip Type
    Stainless Steel
  • Details Type
    Collet Chuck x 2 pcs Storable Type
  • Applicable Size(mm)
    0.1~3.2
  • Features
    It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications.

Product Description

[Features]
· It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications.

Part Number
97
98
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Abstract Mass
(g)

฿ 624.00

PIN VISES 1 Piece(s) 10 Day(s) 98 276-0185 Double-end type 34

฿ 680.00

PIN VISES 1 Piece(s) 12 Day(s) 103 276-0193 Single head 41

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1