(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Leverage Wrench (31375)

Leverage Wrench (31375)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
31375
31380
31385
31390
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Ability
(mm)
Ability
(inch)
Model Number Trusco code Mass
(kg)

฿ 34,943.00

PLUMBING TOOL 1 Piece(s) 1 Day(s) 50A 61 300 50 2 S-2 - 3.3

฿ 50,879.00

PLUMBING TOOL 1 Piece(s) 1 Day(s) 125A 140 900 125 5 S-4A - 15.2

฿ 68,958.00

PLUMBING TOOL 1 Piece(s) 1 Day(s) 150A 165 1200 150 6 S-6A - 20.6

฿ 999,999,999.00

RDD PLUMBING TOOL 1 Piece(s) Quote 200A - - 200 8 S-8A 115-6318 31.1

Basic Specifications

  • Product Type
    Chain Wrench
  • Specifications
    Hook jaw (upper blade) rotation provides a unique structure that doubles the leverage ratio. A doubling of power is brought about through rotational torque added to pipes. Ideal for cutting out couplings and joints stuck by yearly fluctuations and damage. The cured steel alloy hook jaw is replaceable.

Product Description

[Features]
· Compound leverage pipe wrench.
· When the hook and jaw rotates, the leverage ratio is doubled, creating powerful power.
· All capacities are fitting sizes.
[Application]
· For cutting off couplings and joints that have stuck due to aging or damage.

Part Number
31375
31380
31385
31390
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Ability
(mm)
Ability
(inch)
Model Number Trusco code Mass
(kg)

฿ 34,943.00

PLUMBING TOOL 1 Piece(s) 1 Day(s) 50A 61 300 50 2 S-2 - 3.3

฿ 50,879.00

PLUMBING TOOL 1 Piece(s) 1 Day(s) 125A 140 900 125 5 S-4A - 15.2

฿ 68,958.00

PLUMBING TOOL 1 Piece(s) 1 Day(s) 150A 165 1200 150 6 S-6A - 20.6

฿ 999,999,999.00

RDD PLUMBING TOOL 1 Piece(s) Quote 200A - - 200 8 S-8A 115-6318 31.1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A unique structure doubling the lever ratio by the rotation of the hook jaw(upper blade).
●It is a lever wrench that doubles the rotational torque applied to piping and produces powerful power.

Usage

●For cutting off couplings and joints stuck due to aging or damage.