(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Lead-Free Type Vinyl Tape (1 Roll) (TM1910R-1P)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 21.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TM1910B-1P
TM1910BK-1P
TM1910GN-1P
TM1910GY-1P
TM1910R-1P
TM1910W-1P
TM1910Y-1P
TM1920B-1P
TM1920BK-1P
TM1920GN-1P
TM1920GY-1P
TM1920R-1P
TM1920W-1P
TM1920Y-1P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 24.00

VINYL TAPES 1 Piece(s) 1 Day(s) Blue Type 10 Blue 375-9431 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Available Same day Black 10 Black 375-9415 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Available Same day Green 10 Green 375-9474 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Same day Black 10 Gray 375-9423 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Available Same day Red Type 10 Red 375-9440 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Available Same day White Type 10 White 375-9458 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Same day Yellows 10 Yellow 375-9466 45 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Available Same day Blue Type 20 Blue 375-9296 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Same day Black 20 Black 375-9270 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Available Same day Green 20 Green 375-9334 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) 1 Day(s) Black 20 Gray 375-9288 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Same day Red Type 20 Red 375-9300 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Same day White Type 20 White 375-9318 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Available Same day Yellows 20 Yellow 375-9326 95 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    19
  • Thickness(mm)
    0.2
  • Adhesiveness
    1.4N/10mm
  • Tensile Strength
    25N/10mm
  • Features
    A tape which does not use lead (Pb), a hazardous heavy metal (lead free).
  • Application
    For electrical insulation process of up to 600 V in electrical wiring work. For binding of LAN cables and power cords of electrical appliances. For sorting long and loose articles. Binding, securing and identifying various items.
  • Specifications
    Can cut by hand
  • Operating Temperature Range(°C)
    -5~80
  • Material/base
    Polyvinyl Chloride Resin
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A tape that does not use lead (Pb), a hazardous heavy metal. (Lead free)
· A lineup of 7 colors.
· Tape with excellent usability that complies with JIS standards. (JIS C 2336)
[Applications]
· For electrical insulation process of up to 600 V in electrical wiring work.
· For binding of LAN cables and power cords of electrical appliances.
· For sorting long and loose articles.
· Binding, securing and identifying various items.

Part Number
TM1910B-1P
TM1910BK-1P
TM1910GN-1P
TM1910GY-1P
TM1910R-1P
TM1910W-1P
TM1910Y-1P
TM1920B-1P
TM1920BK-1P
TM1920GN-1P
TM1920GY-1P
TM1920R-1P
TM1920W-1P
TM1920Y-1P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 24.00

VINYL TAPES 1 Piece(s) 1 Day(s) Blue Type 10 Blue 375-9431 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Available Same day Black 10 Black 375-9415 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Available Same day Green 10 Green 375-9474 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Same day Black 10 Gray 375-9423 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Available Same day Red Type 10 Red 375-9440 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Available Same day White Type 10 White 375-9458 45 1 Roll

฿ 21.00

VINYL TAPES 1 Piece(s) Same day Yellows 10 Yellow 375-9466 45 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Available Same day Blue Type 20 Blue 375-9296 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Same day Black 20 Black 375-9270 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Available Same day Green 20 Green 375-9334 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) 1 Day(s) Black 20 Gray 375-9288 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Same day Red Type 20 Red 375-9300 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Same day White Type 20 White 375-9318 95 1 Roll

฿ 44.00

VINYL TAPES 1 Piece(s) Available Same day Yellows 20 Yellow 375-9326 95 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tape that does not use lead(Pb) of heavy metal which is hazardous substance.(lead free)
●A tape conforming to JIS standard which is excellent in workability.(JIS C 2336)

Usage

●For electric insulation treatment up to 600V in electric wiring construction. 
●To bundle LAN cables and the power cords of the electric appliances. 
●To organize long items and different luggage. 
●Various bundling, fixing, identification.

Specification

●Thickness(mm):0.2
●Viscosity: 1.4N/10mm 
●Tensile Strength: 25N/10mm
●Working Temperature: -5 to 80°C

Materials

●Base Material: Polyvinyl Chloride Resin
●Adhesive: Rubber